Menu Search

Wire Saddle - Locking, Snap In

In stock

These wire saddles have a snap-in fixing for quick and easy installation. They lock wires into place to ensure your wires don't move about.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Height All
Show more Show less
Inside Height All
Show more Show less
Material Flammability Standard All
9 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Height Inside Height View
$0.1179 - $0.1241 Request the lead time here
UL94 V-0
13.2 mm
3.6 mm
$0.1265 - $0.1332 Request the lead time here
UL94 V-2
35.1 mm
25.4 mm
$0.1507 - $0.1588 20 In stock
UL94 V-0
35.1 mm
25.4 mm
$0.1397 - $0.1471 Request the lead time here
UL94 V-2
27.2 mm
17.5 mm
$0.1602 - $0.1687 20 In stock
UL94 V-0
27.2 mm
17.5 mm
$0.1615 - $0.1699 Request the lead time here
UL94 V-0
18 mm
8.4 mm
$0.1213 - $0.1278 Request the lead time here
UL94 V-2
13.2 mm
3.6 mm
$0.4511 - $0.4998 Request the lead time here
UL94 V-2
25.4 mm
$0.1313 - $0.1383 Request the lead time here
UL94 V-2
18 mm
8.4 mm
Wire Saddle - Inside Height - 3.6 mm | 0.142 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-1-19

Price Range
$0.1241 - $0.1179

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 25.4 mm | 1 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-4-01

Price Range
$0.1332 - $0.1265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 25.4 mm | 1 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-4-19

Price Range
$0.1588 - $0.1507

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 17.5 mm | 0.689 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-3-01

Price Range
$0.1471 - $0.1397

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 17.5 mm | 0.689 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-3-19

Price Range
$0.1687 - $0.1602

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 8.4 mm | 0.331 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-2-19

Price Range
$0.1699 - $0.1615

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 3.6 mm | 0.142 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-1-01

Price Range
$0.1278 - $0.1213

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 25.4 mm | 1 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-SR-4-01

Price Range
$0.4998 - $0.4511

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Rivets
  • Material
    PA
  • Saddle Type
    Rectangular
  • Inside Height
    25.4 mm
Wire Saddle - Inside Height - 8.4 mm | 0.331 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-2-01

Price Range
$0.1383 - $0.1313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm