These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Item Code | Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View |
|---|---|---|---|---|---|---|---|
| $0.0893 - $0.1645 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.236 in
6.0 mm
|
||
| $0.0572 - $0.0604 | Request the lead time here |
0.26 in
6.6 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
| $0.2514 - $0.2646 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
| $0.1027 - $0.1082 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
| $0.0914 - $0.0963 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
| $0.106 - $0.1116 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.236 in
6.0 mm
|
||
| $0.0868 - $0.0914 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
| $0.0551 - $0.0579 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
| $0.0529 - $0.0557 | Request the lead time here |
0.26 in
6.6 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
| $0.0641 - $0.0674 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
| $2.5491 - $2.8244 | Request the lead time here |
0.26 in
6.6 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
| $0.0916 - $0.0965 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
| $0.0966 - $0.1016 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
| $0.0915 - $0.0964 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
| $0.0557 - $0.0587 | 2020 In stock |
0.26 in
6.6 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
| $0.0898 - $0.0944 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.236 in
6.0 mm
|
||
| $0.2508 - $0.2778 | 20 In stock |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.236 in
6.0 mm
|
||
| $0.0891 - $0.0938 | Request the lead time here |
0.291 in
7.4 mm
|
Micro
|
Push In
|
0.138 in
3.5 mm
|
||
| $0.0723 - $0.076 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
| $0.067 - $0.0705 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue