These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View |
---|---|---|---|---|---|---|---|
$0.0893 - $0.1645 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.236 in
6.0 mm
|
||
$0.1027 - $0.1082 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
$0.0914 - $0.0963 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
$0.0892 - $0.0939 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
$2.5491 - $2.8244 | Request the lead time here |
0.264 in
6.7 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
$0.0916 - $0.0965 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
$0.0551 - $0.0579 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
$0.2268 - $0.2513 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.161 in
4.1 mm
|
||
$0.0966 - $0.1016 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
$0.0915 - $0.0964 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
$0.0557 - $0.0587 | 20 In stock |
0.264 in
6.7 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
$0.0898 - $0.0944 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.236 in
6.0 mm
|
||
$0.1206 - $0.127 | Request the lead time here |
0.264 in
6.7 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
$0.1039 - $0.1093 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
$0.0745 - $0.0784 | Request the lead time here |
0.291 in
7.4 mm
|
Micro
|
Push In
|
0.138 in
3.5 mm
|
||
$0.0862 - $0.0907 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.236 in
6.0 mm
|
||
$0.0551 - $0.0579 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
$0.0907 - $0.0955 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
$0.0928 - $0.0975 | Request the lead time here |
0.264 in
6.7 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
$0.0859 - $0.0904 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.