Menu Search

Wire Saddle - Mini, Snap In, Standoff

In production

These wire saddles hold wires in place and away from the panel that the fastener is attached to, ideal for circuit boards or electrical boards that require no interference.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Fitting Style All
Saddle Type All
Inside Height All
Inside Width All
12 results
Product SKUs information
Item Code Price range Availability Inside Width Saddle Type Fitting Style Inside Height View
$0.1193 - $0.1323 Request the lead time here
4.3 mm
Standoff Micro
Push In
4.1 mm
$0.086 - $0.0905 Request the lead time here
6.6 mm
Standoff Micro
Push In
3.0 mm
$0.0938 - $0.0987 Request the lead time here
6.6 mm
Standoff Micro
Push In
3.0 mm
$0.0885 - $0.0933 Request the lead time here
6.6 mm
Standoff Micro
Push In
3.0 mm
$0.1304 - $0.1445 Request the lead time here
4.3 mm
Standoff Micro
Push In
4.1 mm
$0.099 - $0.1043 Request the lead time here
6.6 mm
Standoff Micro
Push In
3.0 mm
SMWS1-1-19 $0.1304 - $0.1445 Request the lead time here
4.3 mm
Standoff Micro
Push In
4.1 mm
$0.0944 - $0.0994 Request the lead time here
6.6 mm
Standoff Micro
Push In
3.0 mm
$0.1185 - $0.1248 Request the lead time here
6.6 mm
Standoff Micro
Push In
3.0 mm
$0.0869 - $0.0915 Request the lead time here
6.6 mm
Standoff Micro
Push In
3.0 mm
$0.0891 - $0.0938 Request the lead time here
6.6 mm
Standoff Micro
Push In
3.0 mm
$0.1183 - $0.1311 Request the lead time here
4.3 mm
Standoff Micro
Push In
4.1 mm
Wire Saddle - Compatible Hole Diameter - 1.8 mm | 0.071 in ; Inside Width - 4.3 mm | 0.169 in ; Overall Width - 6.9 mm | 0.272 in; PA

SMWS-1-01

Price Range
$0.1323 - $0.1193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Standoff Micro
  • Compatible Hole Diameter
    1.8 mm
Wire Saddle - Compatible Hole Diameter - 3.8 mm | 0.15 in ; Inside Width - 6.6 mm | 0.26 in ; Overall Width - 9.1 mm | 0.358 in; PA

MWSELF-1-4.1-01

Price Range
$0.0905 - $0.086

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Standoff Micro
  • Compatible Hole Diameter
    3.8 mm
Wire Saddle - Compatible Hole Diameter - 3.8 mm | 0.15 in ; Inside Width - 6.6 mm | 0.26 in ; Overall Width - 9.1 mm | 0.358 in; PA

MWSELF-1-4.1-19

Price Range
$0.0987 - $0.0938

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Standoff Micro
  • Compatible Hole Diameter
    3.8 mm
Wire Saddle - Compatible Hole Diameter - 3.8 mm | 0.15 in ; Inside Width - 6.6 mm | 0.26 in ; Overall Width - 9.1 mm | 0.358 in; PA

MWSELF-1-7.7-01

Price Range
$0.0933 - $0.0885

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Standoff Micro
  • Compatible Hole Diameter
    3.8 mm
Wire Saddle - Compatible Hole Diameter - 1.8 mm | 0.071 in ; Inside Width - 4.3 mm | 0.169 in ; Overall Width - 6.9 mm | 0.272 in; PA

SMWS-1-19

Price Range
$0.1445 - $0.1304

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Standoff Micro
  • Compatible Hole Diameter
    1.8 mm
Wire Saddle - Compatible Hole Diameter - 3.8 mm | 0.15 in ; Inside Width - 6.6 mm | 0.26 in ; Overall Width - 9.1 mm | 0.358 in; PA

MWSELF-1-7.7-19

Price Range
$0.1043 - $0.099

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Standoff Micro
  • Compatible Hole Diameter
    3.8 mm
Wire Saddle - Compatible Hole Diameter - 1.8 mm | 0.071 in ; Inside Width - 4.3 mm | 0.169 in ; Overall Width - 6.9 mm | 0.272 in; PA

SMWS1-1-19

Price Range
$0.1445 - $0.1304

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Standoff Micro
  • Compatible Hole Diameter
    1.8 mm
Wire Saddle - Compatible Hole Diameter - 3.8 mm | 0.15 in ; Inside Width - 6.6 mm | 0.26 in ; Overall Width - 9.1 mm | 0.358 in; PA

MWSELF-2-7.7-19

Price Range
$0.0994 - $0.0944

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Standoff Micro
  • Compatible Hole Diameter
    3.8 mm
Wire Saddle - Compatible Hole Diameter - 3.8 mm | 0.15 in ; Inside Width - 6.6 mm | 0.26 in ; Overall Width - 9.1 mm | 0.358 in; PA

MWSELF-2-4.1-19

Price Range
$0.1248 - $0.1185

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Standoff Micro
  • Compatible Hole Diameter
    3.8 mm
Wire Saddle - Compatible Hole Diameter - 3.8 mm | 0.15 in ; Inside Width - 6.6 mm | 0.26 in ; Overall Width - 9.1 mm | 0.358 in; PA

MWSELF-2-4.1-01

Price Range
$0.0915 - $0.0869

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Standoff Micro
  • Compatible Hole Diameter
    3.8 mm
Wire Saddle - Compatible Hole Diameter - 3.8 mm | 0.15 in ; Inside Width - 6.6 mm | 0.26 in ; Overall Width - 9.1 mm | 0.358 in; PA

MWSELF-2-7.7-01

Price Range
$0.0938 - $0.0891

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Standoff Micro
  • Compatible Hole Diameter
    3.8 mm
Wire Saddle - Compatible Hole Diameter - 1.8 mm | 0.071 in ; Inside Width - 4.3 mm | 0.169 in ; Overall Width - 6.9 mm | 0.272 in; PA

SMWS1-1-01

Price Range
$0.1311 - $0.1183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Standoff Micro
  • Compatible Hole Diameter
    1.8 mm