HTTP Status 400 – Bad Request

Menu Search

Wire Saddle - Non Locking, Fir Tree mount

In stock

These wire saddles have a fir tree mount fixing and are non-locking, meaning that your wires can be removed and replaced easily.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Inside Width Saddle Type Fitting Style Inside Height View
$0.2564 - $0.2841 Request the lead time here
11.1 mm
Rectangular
Push In
5.8 mm
$0.275 - $0.3046 Request the lead time here
11.1 mm
Rectangular
Push In
20.1 mm
$0.1383 - $0.1455 30 In stock
11.1 mm
Rectangular
Push In
11.2 mm
$0.2871 - $0.3181 Request the lead time here
11.1 mm
Rectangular
Push In
28.2 mm
Wire Saddle - Push In ; Inside Height - 5.8 mm | 0.228 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 7.9 mm | 0.311 in; PA

WSBH-1-01

Price Range
$0.2841 - $0.2564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
Wire Saddle - Push In ; Inside Height - 20.1 mm | 0.791 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 7.9 mm | 0.311 in; PA

WSBH-3-01

Price Range
$0.3046 - $0.275

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
Wire Saddle - Push In ; Inside Height - 11.2 mm | 0.441 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 7.9 mm | 0.311 in; PA

WSBH-2-01

Price Range
$0.1455 - $0.1383

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
Wire Saddle - Push In ; Inside Height - 28.2 mm | 1.11 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 7.9 mm | 0.311 in; PA

WSBH-4-01

Price Range
$0.3181 - $0.2871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request