Menu Search

Wire Saddle - Non Locking, Snap In

In production

These wire saddles have a snap-in fixing and are non-locking, meaning that your wires can be removed and replaced easily.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Fitting Style All
Saddle Type All
Inside Height All
Show more Show less
Inside Width All
8 results
Product SKUs information
Item Code Price range Availability Inside Width Saddle Type Fitting Style Inside Height View
$0.1426 - $0.1501 Request the lead time here
11.1 mm
Rectangular
Push In
4.8 mm
$0.1214 - $0.1279 Request the lead time here
11.1 mm
Rectangular
Push In
18.8 mm
$0.1836 - $0.1932 Request the lead time here
11.1 mm
Rectangular
Push In
9.7 mm
$0.171 - $0.18 Request the lead time here
11.1 mm
Rectangular
Push In
26.7 mm
$0.1322 - $0.1392 Request the lead time here
11.1 mm
Rectangular
Push In
26.7 mm
$0.1049 - $0.1104 Request the lead time here
11.1 mm
Rectangular
Push In
4.8 mm
$0.1511 - $0.1591 Request the lead time here
11.1 mm
Rectangular
Push In
18.8 mm
$0.0721 - $0.0758 Request the lead time here
11.1 mm
Rectangular
Push In
9.7 mm
Wire Saddle - Push In ; Inside Height - 4.8 mm | 0.189 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 4.7 mm | 0.185 in; PA

WS-1-19

Price Range
$0.1501 - $0.1426

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Wire Saddle - Push In ; Inside Height - 18.8 mm | 0.74 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 4.7 mm | 0.185 in; PA

WS-3-01

Price Range
$0.1279 - $0.1214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Wire Saddle - Push In ; Inside Height - 9.7 mm | 0.382 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 4.7 mm | 0.185 in; PA

WS-2-19

Price Range
$0.1932 - $0.1836

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Wire Saddle - Push In ; Inside Height - 26.7 mm | 1.051 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 4.7 mm | 0.185 in; PA

WS-4-19

Price Range
$0.18 - $0.171

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Wire Saddle - Push In ; Inside Height - 26.7 mm | 1.051 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 4.7 mm | 0.185 in; PA

WS-4-01

Price Range
$0.1392 - $0.1322

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Wire Saddle - Push In ; Inside Height - 4.8 mm | 0.189 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 4.7 mm | 0.185 in; PA

WS-1-01

Price Range
$0.1104 - $0.1049

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Wire Saddle - Push In ; Inside Height - 18.8 mm | 0.74 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 4.7 mm | 0.185 in; PA

WS-3-19

Price Range
$0.1591 - $0.1511

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Wire Saddle - Push In ; Inside Height - 9.7 mm | 0.382 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 4.7 mm | 0.185 in; PA

WS-2-01

Price Range
$0.0758 - $0.0721

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm