Menu Search

Wire Saddle - Snap Rivet Mount, Non-Locking

In stock

These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is non-locking, meaning that your wires can be removed and replaced easily.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Inside Width Saddle Type Fitting Style Inside Height View
$0.1113 - $0.1172 1 In stock
11.1 mm
Rectangular
Rivet/Screw
9.1 mm
$0.2971 - $0.3292 Request the lead time here
11.1 mm
Rectangular
Rivet/Screw
26.4 mm
$0.3433 - $0.3803 Request the lead time here
11.1 mm
Rectangular
Rivet/Screw
4.3 mm
$0.2835 - $0.3142 27 In stock
11.1 mm
Rectangular
Rivet/Screw
18.5 mm
Wire Saddle - Rivet/Screw ; Inside Height - 9.1 mm | 0.358 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 3.8 mm | 0.15 in; PA

WS-SR-2-01

Price Range
$0.1172 - $0.1113

Stock Levels
1 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Rivet/Screw
  • Material
    PA
  • Saddle Type
    Rectangular
  • Hole Diameter
    3.8 mm
Wire Saddle - Compatible Hole Diameter - 3.8 mm | 0.15 in ; Inside Height - 26.4 mm | 1.039 in ; Inside Width - 11.1 mm | 0.437 in

WS-SR-4-01

Price Range
$0.3292 - $0.2971

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Rivet/Screw
  • Material
    PA
  • Saddle Type
    Rectangular
  • Hole Diameter
    3.8 mm
Wire Saddle - Rivet/Screw ; Inside Height - 4.3 mm | 0.169 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 3.8 mm | 0.15 in; PA

WS-SR-1-01

Price Range
$0.3803 - $0.3433

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Rivet/Screw
  • Material
    PA
  • Saddle Type
    Rectangular
  • Hole Diameter
    3.8 mm
Wire Saddle - Rivet/Screw ; Inside Height - 18.5 mm | 0.728 in ; Inside Width - 11.1 mm | 0.437 in ; Compatible Hole Diameter - 3.8 mm | 0.15 in; PA

WS-SR-3-01

Price Range
$0.3142 - $0.2835

Stock Levels
27 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Rivet/Screw
  • Material
    PA
  • Saddle Type
    Rectangular
  • Hole Diameter
    3.8 mm