These wide wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
---|---|---|---|---|---|---|---|
$0.3374 - $0.3738 | Request the lead time here |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
0.74 in
18.8 mm
|
||
$0.1312 - $0.1381 | Request the lead time here |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
0.382 in
9.7 mm
|
||
$0.3517 - $0.3897 | Request the lead time here |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
1.051 in
26.7 mm
|
||
$0.4312 - $0.4778 | Request the lead time here |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
0.74 in
18.8 mm
|
||
$0.125 - $0.1315 | Request the lead time here |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
0.382 in
9.7 mm
|
||
$0.1378 - $0.1451 | 27 In stock |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
1.051 in
26.7 mm
|
||
WWS-A-3-19 | $0.1458 - $0.1535 | Request the lead time here |
0.752 in
19.1 mm
|
Rectangular
|
Push In
|
0.85 in
21.6 mm
|
|
$0.0983 - $0.1035 | Request the lead time here |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
0.382 in
9.7 mm
|
||
$0.1085 - $0.1143 | Request the lead time here |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
0.74 in
18.8 mm
|
||
$0.1158 - $0.122 | 26 In stock |
0.752 in
19.1 mm
|
Rectangular
|
Push In
|
0.85 in
21.6 mm
|
||
$0.1006 - $0.1059 | Request the lead time here |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
0.189 in
4.8 mm
|
||
$0.1157 - $0.1219 | Request the lead time here |
0.752 in
19.1 mm
|
Rectangular
|
Push In
|
0.5 in
12.7 mm
|
||
$0.0675 - $0.0712 | Request the lead time here |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
0.189 in
4.8 mm
|
||
$0.1051 - $0.1106 | Request the lead time here |
0.752 in
19.1 mm
|
Rectangular
|
Push In
|
0.5 in
12.7 mm
|
||
$0.1583 - $0.1665 | Request the lead time here |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
0.189 in
4.8 mm
|
||
$0.1128 - $0.1188 | Request the lead time here |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
0.74 in
18.8 mm
|
||
$0.1502 - $0.1582 | Request the lead time here |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
1.051 in
26.7 mm
|
||
$0.1202 - $0.1264 | Request the lead time here |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
1.051 in
26.7 mm
|
||
$0.1091 - $0.1149 | Request the lead time here |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
0.189 in
4.8 mm
|
||
$0.0637 - $0.0671 | 30 In stock |
0.437 in
11.1 mm
|
Rectangular
|
Push In
|
0.382 in
9.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.