Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Anti Skid All-Fit

 (3 products)

List Grid

All-Fit Bushings - Closed

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Open/Closed Universal Cable Bushings

All-Fit adjustable bushings are designed to protect wire, cable, tubing or irregular shaped items from sharp, unfinished edges. The web or shutters help absorb shock and vibration. They have a split design allowing the bushings to be assembled into holes that may already contain a bundle. Fingertip pressure required to snap lock the bushing into its mounting hole. UL Recognized: E320906

Screw-On Bumper Feet

Screw-On Feet prevent surface damage with anti-skid and scratch-resistant properties. These feet can be fastened with a screw bolt or rivet to secure the foot in place and protect surfaces.