Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Aluminium P Clips

 (2 products)

List Grid

Cable Clamps - Screw Mount ,P Style, Aluminium

These P-style cable clamps are intended for cable arrangement and management. They securely retain and guide cables to a surface, giving the appearance of being neat and orderly. These are corrosion-resistant and long-lasting. Available with cushioning, including a coating that provides electrical insulation and vibration reduction, making them perfect for long-term use.

It is simple to install by screwing them into the surface, reducing the possibility of cable movement or damage. It has many uses, including automotive, industrial, and electrical installations.

  • Material: Steel, PA, Aluminium, Nylon
  • Colour: , Black, Natural
  • Material Flammability Standard: , UL94 V-2, UL94 V-0

Cable Clamps - Screw Mount, P Style, Aluminium, Vinyl Coated

These P-style cable clamps are intended for cable arrangement and management. They securely retain and guide cables to a surface, giving the appearance of being neat and orderly. These are vinyl coated, which provides a more durable solution for vibration protection, as well as electrical insulation and corrosion resistance.

It is simple to install by screwing them into the surface, reducing the possibility of cable movement or damage.Available in 14 sizes to accommodate various bundle diameters. It has many uses, including automotive, industrial, and electrical installations.

  • Material: Aluminium
  • Colour: Black