Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Aluminium Screw Mount Spring Clips

 (5 products)

List Grid

Cable Clamps - Screw Mount ,P Style, Aluminium

These P-style cable clamps are intended for cable arrangement and management. They securely retain and guide cables to a surface, giving the appearance of being neat and orderly. These are corrosion-resistant and long-lasting. Available with cushioning, including a coating that provides electrical insulation and vibration reduction, making them perfect for long-term use.

It is simple to install by screwing them into the surface, reducing the possibility of cable movement or damage. It has many uses, including automotive, industrial, and electrical installations.

  • Material: Steel, PA, Aluminium, Nylon
  • Colour: , Black, Natural
  • Material Flammability Standard: , UL94 V-2, UL94 V-0

Cable Clamps - Screw Mount, P Style, Aluminium, Vinyl Coated

These P-style cable clamps are intended for cable arrangement and management. They securely retain and guide cables to a surface, giving the appearance of being neat and orderly. These are vinyl coated, which provides a more durable solution for vibration protection, as well as electrical insulation and corrosion resistance.

It is simple to install by screwing them into the surface, reducing the possibility of cable movement or damage.Available in 14 sizes to accommodate various bundle diameters. It has many uses, including automotive, industrial, and electrical installations.

  • Material: Aluminium
  • Colour: Black

Pull Handles - Spring Loaded

Folding Pull Handles are hinged u-shaped handles that lay flat when not in use, creating a convenient low profile while maintaining functionality. These metal handles are secured with nuts and available in free-fall, two-position, and three-position options.

Pull Handles - U Shaped Metal

Our range of Metal Pull Handles have a "U" shaped design.

Different design angles, including an "inclined" option provide a choice of pulling angles. This range is designed to be mounted from the operators side of the application.

  • Handle Materials: AISI A3 Steel and Profiled Aluminium
  • Handle Finish options: Black Powder Coated and Bright Chrome.

Screw On Concealed Hinges

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees