Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Brass Anti Skid Parts and Accessories

 (3 products)

List Grid

Cable Gland Covers - Brass

Cable Gland Covers protect and seal the ends of unused cable glands. Their material makes them corrosion resistant and electrically conductive. In addition, these covers are designed to survive difficult environmental conditions such as excessive temperatures, dampness, dust, and vibrations.

It is simple to install and remove by screwing it into position. Available in a variety of sizes to meet various hole diameters. It can be used with our brass locknuts, which are sold separately. Used in multiple applications, including industrial machinery, electrical panels, and commercial.

  • Material: Brass, PA
  • Colour: Natural

Cable Gland Locknuts

These Cable Gland Locknuts, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: Brass
  • Colour: Natural

Cable Gland Locknuts - Nylon

These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA,
  • Colour: Black, Grey