For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(5 products)
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.
Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.