Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Fixed Metal Star Knobs

 (6 products)

List Grid

Draw Latch with Keeper

Draw Latches and Keeper with a flexible, over-centre design. It benefits from a low profile; the keeper is concealed and fixed under the latch to aid this design feature.

Screw mounted design. The range includes options with a non-corrosive rubber handle.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Colours: Black and Grey

Fixing Plates & Rings

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

Latch And Lock Keys

Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All the keys for our locks and latches are available here.

Lobed Hand Knobs - Threaded Stud

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Lobed Hand Wheels & Knobs - Female

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Locating Plates

Cam Lock Wood Washer and Cam Lock Locating Plates are supported by the display locks range. The wood washer prevents a cam lock from rotating in wooden applications where it is convenient to drill are round hole for fitting the lock. The locating or mounting plate is steel and enable a cam lock with a 19mm x 15.9mm double D profile to be fixed securely