Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Fixed Webbed

 (8 products)

List Grid

All-Fit Bushings - Closed

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Draw Latches & Keepers - Plastics and Rubber

Draw Latches and Keeper with a flexible, over-centre design. It benefits from a low profile; the keeper is concealed and fixed under the latch to aid this design feature.

Screw mounted design. The range includes options with a non-corrosive rubber handle.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Colours: Black and Grey

Dust Caps

The Quarter Turn lock range is supplied with a range of accessories including dust caps. These are supplied to prevent dust particles from clogging up a lock. They are suitable for all locks with a 20.2 x 22.2 fixing hole

Fixing Rings

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

Latch And Lock Keys

Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All the keys for our locks and latches are available here.

Locating Plates

Cam Lock Wood Washer and Cam Lock Locating Plates are supported by the display locks range. The wood washer prevents a cam lock from rotating in wooden applications where it is convenient to drill are round hole for fitting the lock. The locating or mounting plate is steel and enable a cam lock with a 19mm x 15.9mm double D profile to be fixed securely

Open/Closed Universal Cable Bushings

All-Fit adjustable bushings are designed to protect wire, cable, tubing or irregular shaped items from sharp, unfinished edges. The web or shutters help absorb shock and vibration. They have a split design allowing the bushings to be assembled into holes that may already contain a bundle. Fingertip pressure required to snap lock the bushing into its mounting hole. UL Recognized: E320906

Wire Loop Draw Latch & Strike

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Catch and Strike operation.

The catch and strike components must be ordered separately. They are ideal for light duty applications and include non-adjustable options.

  • Material: PVC and Stainless Steel
  • Colour: Natural
  • Finish Options: Stainless Steel and Polished