Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Non Threaded Insulating Circuit Board Mounting

 (5 products)

List Grid

Ceramic Insulation Beads

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications.

Collar Spacers

These collar spacers are a two piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.

PCB Support Pillars - Self Retaining

These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. Avaialble in many spacing, screw and panel thickness options

PCB Support Pillars - Stacking/Self Retaining

These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. This version is stackable for multiple level PC board applicatiopns.

Round Unthreaded PA Spacers

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.