Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Keyed Quarter Turn Cam Latch

 (9 products)

List Grid

45 Degree Mounting Mini Cam Latch w/ Spring

Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.

The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Black Powder Coated and Chrome Plated

Cam Locks - Cylinder Locking

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike, Keyed to Differ, Number Lock, K0400, K0600, K333 and CH751. Two keys are supplied.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Polyamide (PA), Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Bright Chrome, E-Coat, Powder Coating, Chrome Plating and Stainless Steel

Handle Turn Cam Latches - L Handle

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Chrome Plated and Bright Chrome.
With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Key Type options; Eurokey, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

Handle Turn Cam Latches - Mini Wing Knob

Cam Latch with a Mini Wing Knob with options that have a quarter turn operation. Ideal for light weight applications where space is at a premium.

The cam latch provides easy fixing and has a clip assembly. Specially designed internal spring provides up to 1mm of torsion.

  • Materials: Polyamide (PA), Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Handle Turn Cam Latches - T Handle

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

Mini Threaded w/o Spring Action Quarter Turn Latches

Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Types 2 and 3 operates without a spring action. Type 2 is fixed with a nut and type 3 is fixed with a clip. All are supplied with two standard chrome plated Euro Keys (5333)

Quarter Turn Latches - Keyed Wing Knob

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock has an outer sealing gasket, an assembly nut and two standard Euro Keys (5333).

It is made to be easy and quick to install, provides extra security, and prevents unauthorized entry whilst still allowing easy access when unlocked. The products include various materials, finishes, and grip ranges utilized in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: , Zinc Alloy, Die Cast Zinc Alloy
  • Colour: Black, Natural

Quarter Turn Locks - Easy Fixing

Cylinder Locking Quarter Turn Latches include a range of products including Push Button Latches, Clip On Quarter Turn Latches and Cylinder Cam Locks Push Button Latches have a push button opening and slam lock closing action. They are single hole installation and suit panels with a thickness of up to 16mm. The are complete with handle pull and catch place and are supplied with 2 keys (CH751) Clip On Quarter Turn Latches include a body and a clip. They involve tool-less assembly for quick and easy mounting and have up to a 90 degree rotation angle. The latch can be mounted onto doors with thicknesses of up to 6mm and are ideal for lightweight door applications. Cylinder Cam Locks offer keyed alike, keyed to differ and master key options. The master key versions are keyed different with a master key that will open all locks. The master keys must be ordered separately. Each key is supplied with 2 locks

Quarter Turn Locks - Secure

Cylinder Locking Quarter Turn Latches include a range of products including Push Button Latches, Clip On Quarter Turn Latches and Cylinder Cam Locks Push Button Latches have a push button opening and slam lock closing action. They are single hole installation and suit panels with a thickness of up to 16mm. The are complete with handle pull and catch place and are supplied with 2 keys (CH751) Clip On Quarter Turn Latches include a body and a clip. They involve tool-less assembly for quick and easy mounting and have up to a 90 degree rotation angle. The latch can be mounted onto doors with thicknesses of up to 6mm and are ideal for lightweight door applications. Cylinder Cam Locks offer keyed alike, keyed to differ and master key options. The master key versions are keyed different with a master key that will open all locks. The master keys must be ordered separately. Each key is supplied with 2 locks