Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Industrial Hinges Lift Off

 (6 products)

List Grid

Lift Off Screw Mount Hinge

Lift Off Screw Mount Hinges have an easy lift-off function to aid in the quick removal of flush mounted doors. The all-metal range has different material options to suit application and finishing requirements.

These hinges have a maximum rotation angle of 180 degree and can be left or right hand mounted. The leaf hinge design is pre-drilled for speedy screw mounting to the frame.

  • Materials: Die Cast Zinc Alloy, Steel and Stainless Steel
  • Finishes include black powder coated options
  • M4 and M5 fixings supplied

Lift-Off Flag Hinges - Screw on

Lift-Off Flag Hinges have a two-part rolled steel body that features round end caps and brass washers. The hinge also has a fixed pin.

These flag hinges are ideally suited for screw-on frame for more industrial units. They are 'handed', which means that they can be installed for left-hand or right-hand applications.

  • Materials: Steel and Stainless Steel

Metal In-Line Lift Off Hinges

Metal in-line Lift Off Hinges are easy lift off for flush mounted doors. They have a hinge rotation angle of 180 degree.

Metal Offset Lift Off Hinges

Metal Offset Lift Off Hinges allows simple and quick door removal with an hinge rotation angle of 180 degree. Left and right hand available.

Weld On Hinges - Bullet

Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types

Weld-On Hinges - Metal

Weld-On Hinges are very strong and operate by a very simple design. These versatile hinges are very secure and durable. They are best suited to security industry applications.

The hinge is welded to the metal surface, instead of being screw mounted. Our range is provided with or without a grease nipple.

  • Material: Aluminium and Steel
  • Pin Materials: Brass, Steel and Stainless Steel
  • Washer Material: Brass