Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Locking Snap On Cable Strain Relief

 (11 products)

List Grid

Cable Clamps - Fir Tree Mount, Hinged Locking Top

Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.

An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.

The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.

These clamps have corrosion, vibration and abrasion resistance.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 flame rated.

Cable Clamps - Plug In, Adjustable

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Cable Clamps - Plug In, Locking

Can be opened and closed multiple times for adding or removing cables. Large contoured base that assures stable mounting. Nylon 6/6

Wire Saddle - Hinged Locking Top, Removable

The hinged locking top means that wires are held in place securely. They have the added feature of being removable, so that you can take the fixing out and replace whenever required.

Wire Saddle - Hinged Locking Top, Snap In

The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.

Wire Saddle - Locking, Fir Tree Mount

These Wire Saddles have a fir tree mount for quick and easy installation. They also lock wires into place to ensure your wires don't move about.

Wire Saddle - Locking, Snap In

These wire saddles have a snap-in fixing for quick and easy installation. They lock wires into place to ensure your wires don't move about.

Wire Saddle - Locking, Snap In, Arrowhead Mount

These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move about.

Wire Saddle - Mini, Snap In

These mini wire saddles have a snap-in fixing for quick and easy installation.

Wire Saddle - Mini, Snap In, Hinged Locking Top

A smaller option. The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.

Wire Saddle - Serial ATA Cable

A flat cable wire saddle suitable for cable up to 8.0mm wide. The hinged lid clips down into place for a secure hold.