Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Plastic Non Reusable

 (16 products)


Cable Ties - Double Locking/Nylon

Double Locking Cable Ties are designed to form a more rounded shape around the cable bundle. The tail of the tie enters the head parallel to itself; thus avoiding the teardrop effect of standard cable ties

Cable Ties - Standard/Non Releasable/Nylon/Black

standard non-releasable cable ties made from black nylon.

Cable Ties - Standard/Non Releasable/Nylon/Natural

Standard releasable cable ties made from natural nylon.

Cable Ties - Standard/Releasable/Nylon/Black

These standard releasable cable ties are easy to install and bundles cables or wires, keeping them in place and reducing the risk of damage or tangling. It has a non-magnetic, corrosion resistant steel tooth that stays locked in place until intentionally released using the release tab, making it ideal for temporary bundling.

It is durable as it can operate from -40C to 85C and withstand heat, humidity, cold, vibration and impacts. Making it a component to be used in electronics or automotive industries.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Marker Tag

Ideal for attaching to cable ties and has a matted surface to accept ink or pencil.

Mounting Cable Ties

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Mounting Cable Ties - Adhesive Mount, Ladder

Strap is inserted through the buckle at the adhesive base. Ladder style allows it to be adjustable. Tighten until desired bundle. Strong adhesion for quick and easy assembly

Mounting Cable Ties - Push In, Fir Tree Mount

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in fir tree mounts offer the additional benefits of an even quicker installation

Mounting Cable Ties - Push In, No Tension Wings

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation

Mounting Cable Ties - Push In, Tension Wings

These Push-in mount cable ties offer fast installation and also have the added support of tension wings.

Mounting Cable Ties - Push In, Tension Wings, Removable

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed

Mounting Cable Ties - Push In, Tension Wings, Spacer

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings

Mounting Cable Ties - Push In, Tension Wings, Spacer, Cupped

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and a cupped base for added security

Mounting Cable Ties - Rivet Mount

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These rivet mounts offer the additional benefits of an even quicker installation

Standard Cable Ties

Standard locking cable ties that are made from Nylon and come in a variety of colour options.

Standard Cable Ties - Locking, Heat Stabilised

UL94 V-2 heat stabilised cable ties are ideal for applications where heat is generated or present. Heat Stabilised cable ties offer greater stability properties in harsh environments.