Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Non Threaded UNC Threads

 (10 products)

List Grid

Ceramic Insulation Beads

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications.

Collar Spacers

These collar spacers are a two piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.

Ezeplugs

Ezeplugs are used to seal and secure threaded holes. They include a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes. Several sizes are available to protect over 25 different imperial and metric thread sizes. It protects against damage, dirt, moisture, and corrosion during storage and shipping.

It is simple to install with the patented quick-fit design and locks the plug in place with a simple push. It also has a sturdy and flexible pull tab that makes removing it easy. Used in various applications, including industrial machinery, control panels, electrical panels, and other equipment.

  • Material: LDPE
  • Colour: Red

High Temperature Tapered Plugs

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Yellow

Masking Pull Plugs

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Clear, Pink, Yellow, Green, Blue, Purple, Red, Grey, White

PCB Support Pillars - Self Retaining

These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. Avaialble in many spacing, screw and panel thickness options

PCB Support Pillars - Stacking/Self Retaining

These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. This version is stackable for multiple level PC board applicatiopns.

Round Unthreaded Metal Spacers

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. The metal spacers are ideal for more heavy duty applications

Round Unthreaded PA Spacers

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.

Threaded Protection Plugs - UNF Threads

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: LDPE, HDPE, PP
  • Colour: Red, Blue, Yellow, Black