Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Round Rubber Cabinet Stoppers

 (14 products)

List Grid

Anti-Slip Pads

Anti Slip Pads are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.

Inserts & Bumpers - Threaded

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Machine Mounts - Anti Vibration

Machine Mounts - Anti Vibration absorbs shock and reduce noise with high adhesion to the floor. These mounts are ideal for use as feet on machinery and conveyors.

Push Fit Bumpers & Rubber Feet - Bumper Feet

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Push Fit Bumpers & Rubber Feet - Rivet Feet

Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Push-in Bumper Feet

Push-In Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Rubber Discs - Stick On

Stick On Rubber Discs are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.

Rubber Feet - Stick On

Stick On Rubber Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.

Screw-On Bumper Feet

Screw-On Feet prevent surface damage with anti-skid and scratch-resistant properties. These feet can be fastened with a screw bolt or rivet to secure the foot in place and protect surfaces.

Screw-On Bumper Feet-Threaded

Threaded Stud Screw-On Bumpers can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Self Adhesive Bumpers & Rubber Feet - Round

Round Self Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.

Self Adhesive Bumpers & Rubber Feet - Square

Square Self Adhesive Bumper Feet are supplied with an adhesive backing that is easy to apply. These bumpers will not tarnish, scratch, or discolor when used as rubber feet or surface protectors.

Vibration Mounts - Heavy Duty

Heavy Duty Screw-On Vibration Mounts absorb shock and reduce noise with high adhesion to the floor. These mounts are ideal for use as feet on machinery and conveyors.

Vibration Mounts - Metric

Vibration Mounts - Metric absorb transmissions between two panels, equipment, or machinery that can cause harmful vibrations, noise, and shock. The rubber material provides a durable and sturdy base while the stud is bonded for strength.