For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(16 products)
90 Degree Offset Corner Hinges are available with different profiles to fit a combination of applications that offset the door to the frame. The profiles include bearing hinges, exposed hinges and torque hinges.
These hinges can be flat mounted or surface mounted, and have a number of mounting hole options. Mounting options include screw on and open holes. An adaptor is available (sold separately) for different dimensions. The maximum hinge rotational angle is 180 degrees.
Adjustable Torque Hinges are operate with a single torque adjustment using the screw. They are used to hold doors or panels in position. The adjusting screw is made from stainless steel. The medium hinge is suitable for M4 fixings and the large hinge is suitable for M6 fixings both of which are not supplied
Constant Torque Hinges articulate and hold a panel in position; this eliminates the need for a gas strut or lid stay. The hinge design features a constant torque position control that provides constant resistance throughout the entire range of motion.
This control enables users to easily position doors, display screens and other mounted components and hold them securely at any desired angle - fully opened, fully closer or anywhere in between. The torque value is fixed to a specific value, requiring no adjustment and resulting in a long life-cycle.
Features a Zinc Alloy body with hardened Steel internal components.
Continuous hinges are available in a range of sizes to suit your application needs. Starting with 0.9mm and 1.2mm thick hinges which offer a lighter duty continuous hinge. They are sold in backs of 2 x 1020mm lengths and are available both drilled and undrilled. They can be riveted, screwed or welded into position and are ideal for lightweight furniture, cabinet/enclosures, and sheet metal fabrication. The drilled type has holes to suit countersunk No.4 screws for the 0.9mm version and No.6 for the 1.2mm version. 1.6mm and 2mm hinges offer a more medium duty continuous hinge. They are sold in packs of 2 x 1016mm lengths and suit a wide range of commercial and engineering applications. The drilled type has holes to suit countersunk no.8 screws; this applies to both 1.6 and 2mm types
External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.
Leaf and Flag Hinges are ideal for door removal when space to access inside of cabinet is difficult. The range comes in a choice of profiles and materials
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
Metal Leaf Hinges are available for applications for flush mounted doors with half countersunk mounting holes on one side of the component and half threaded studs on the other. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available.
Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.
The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.
A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.
The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.
Lift-Off Flag Hinges have a two-part rolled steel body that features round end caps and brass washers. The hinge also has a fixed pin.
These flag hinges are ideally suited for screw-on frame for more industrial units. They are 'handed', which means that they can be installed for left-hand or right-hand applications.
Corner Hinges with a broad range of hinge rotational angles.These hinges are are essentially used for steel panels on large sized internal applications.
This range features screw-on and weld-on mount options that are available as permanent or removable solutions. All hinges in this extensive range are suitable for left-hand and right-hand mounting.
Metal in-line Lift Off Hinges are easy lift off for flush mounted doors. They have a hinge rotation angle of 180 degree.
Metal Offset Lift Off Hinges allows simple and quick door removal with an hinge rotation angle of 180 degree. Left and right hand available.
Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.
These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.