Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Plastic Self Adhesive Double Sided Mounting

 (126 products)

List Grid

Adhesive Cable Clamp

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are as fixed clamps that cannot be adjusted and as adjustable clamps that can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
0
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Polyvinyl Chloride (PVC) and Nylon 6/6
  • Colour: Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Adhesive Glides

Adhesive Glides are ideal for furniture legs to protect floors and reduce noise. The PTFE material provides a smooth glide action and is easily applied due to the self-adhesive backing.

Adhesive Mount Cable Tie Holder

Four Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fixing and there are 5 types available. The standard screw mount Cable Tie Holders also come in three different variations

Adhesive Mount D Clamp

Adhesive Mount D-style Cable Clamps are designed to organise and securely hold wires, cords and cables in place. They are quick and easy to mount due to their adhesive base. It can be used on various surfaces, including walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0
The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Adhesive Mount J Clamp

These J-Cable Clamps securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.

The sleek and discreet design of the adhesive mount J clamp ensures a clean and professional look in any setting. They can be used in various automotive, electrical, and construction applications.

  • Material: PVC
  • Colour: Clear
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Adhesive Mount Locking Cable Clamp

Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PA
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Adhesive Mount R Clamp

R- Style Adhesive Mount Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place where threads can be removed.The Mount is used with a rubber adhesive base that makes it quick and easy to install or remove. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Adhesive Mount U Clamps

Adhesive Mount Half U Clamps are used to hold and lock bundles securely, in boards or other space-limited applications, such as in corners or along edges. They are ideal for holding cables, wires or other small items to a surface.

Due to their adhesive backing, these clamps allow easy installation without drilling or using other types of hardware.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black
  • UL94 V0 flame rated option

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.""

Adhesive/Screw Mount Wire Saddle

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Adjustable Cable Clamps

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes. Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Anti Rotation PCB Supports

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly

Anti-Slip Pads

Anti Slip Pads are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.

Cable Clamps - Adhesive Mount, C Style

C-Style Adhesive Mount Cable Clamps have an acrylic-based adhesive that makes mounting and removing quick and simple. It securely organises and holds cables, tubes, or wires in place. The Clamps C style allows for very simple application and removal of the bundle. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.

It is resistant to high vibration and can maintain a secure grip even when used continuously. Used in the electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Cable Clamps - Adhesive Mount, Single Wire

These Cable Clamps are used to organise and manage cables. They provide a neat and organised appearance by securely holding and routing single wires or cables. Some Cable Clamps have a clamp that can be lifted off the end of the tip to insert or remove cables.

It has an adhesive backing that allows for quick and easy installation on various surfaces, including walls, desks, and cabinets, without the need for drilling. The adhesive provides a strong and dependable attachment, keeping the clamps in place. They can be used for various applications such as manufacturing, construction, securing wiring harnesses, or fuel lines in automotive.

  • Material: PPE/PS
  • Colour: White
  • Material Flammability Standard: UL94 V-1

The adhesive mounting of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clamps - Adhesive/Screw Mount, Locking

These cable clamps with adhesive mounts are used for cable management and organisation. Designed to grip and lock cables, wires, or cords while maintaining a neat and organised appearance. They are extremely durable and resistant to wear and stress. This ensures that the clamp can support the weight and tension of the cables it is holding.

The locking function ensures the cables stay in place and do not slip or get disorganised. It is simple to install using high-quality adhesive tape or screw mounting holes. Suitable for various applications, including automotive, construction, telecommunications, data centres, and industrial settings.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

The adhesive mounting of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clamps - SHR Clips

These SHR Clips are cable clamps that are designed to operate with Slit Harness Wrap (SHR) sizes 20 and 25. SHR is a corrugated tube wrap for bundling and protecting cables and wires. These clips are intended to securely hold your cables in place, minimising tangling, snagging, and inadvertent disconnections.

It has internal ribs that hold the harness securely in place. Furthermore, it is available in four alternative mounting options: snap lock into a round or square hole (to restrict rotation), screw mount, and adhesive installation. Internal rib that holds the wrap in place. Maintenance-friendly releasable latch. It resists wear, tear, and deterioration, ensuring long-term performance. Used in a variety of applications, including automotive and industrial.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Cable Clamps - Screw/Adhesive Mount Strap & Buckle

These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters. The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.

It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.

  • Material: PA
  • Colour: Black

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clamps - Snap In/Adhesive Mount, Standoff, Webbed

These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors. They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.

They are snap-lock or self-adhesive and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clamps - U, Adhesive Mount

These U-shaped Cable Clamps are a quick, easy, and practical solution to securely insert wires, cables, and cords in almost any surface. The open ends enable easy insertion and withdrawal of cables as needed, making them suitable for areas with limited space.

It features an adhesive backing that allows it to adhere to any surface more securely, making wires, cables, and cords more secure and preventing slipping. Their design makes them long-lasting while resisting corrosion, vibration, and abrasion with time.

They are easy to install and can be mounted on surfaces that cannot be accessed with tools. These clamps can be used in various applications, including cars, electrical cords, data centres, workstations, etc.

Material: PVCColour: BlackMaterial Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Tie Mounts - Adhesive Mount, Swivel

Cable Tie Holders with Swivel offer application for just one cable tie but the unique swivel head allows 360 degree rotation of the mounted bundle

Clips - Adjustable Kwik Klip

Adhesive Cable Clamps Clips have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Polyvinyl Chloride (PVC), Aluminium, Polyamide (PA)
  • Colour: Grey, Silver, Natural
  • UL94 V0 and UL94 V2 flame rated options

Cupped Base PCB Supports

These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability

Dual Locking Support Pillars

Our dual locking circuit board supports lock at both ends. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

Fibre Clips

Fibre Clips are used in fibre optic installations to secure and organize fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. Some clips are designed to hold two cables, while others can simultaneously hold up to 16 cables. In addition, due to its size, each slot can have more or fewer cables, and it is possible to split the slots.

They are easy to install and remove, and you can choose Fibre Clips with different mounting methods: Push in, Clip, Screw, and Adhesive. Used for applications in telecommunication cabinets, data centres, manufacturing, and industrial.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 16 Slot - 3.9mm, 3.4mm, 2.9mm

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed to hold 16 cables in place in 3 different clips of 4, 6 and 6 components, which can be separated. The smallest clip is for 3.9 mm fibre; the others are 3.4 mm and 2.9 mm.

They are easy to install and remove by clip-on or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

  • of 6