Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Spring Clips Fibre Optic Brackets

 (15 products)

List Grid

Fibre Bracket - Coiling Clip

Optical Fibre Coiling Clip is made of two extruded clips that snap into each other to form a smooth and curved surface to accommodate fibre optic bundles and limit the bend radius of the fibre. Each part is sold separately.

The clip's unique design allows easy attachment to the fibre bracket, making it easy to install and remove as necessary. The coiling clip provides a tight grip on the cable while avoiding sagging. Used for applications in industrial and automotive.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fibre Clips

Fibre Clips are used in fibre optic installations to secure and organize fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. Some clips are designed to hold two cables, while others can simultaneously hold up to 16 cables. In addition, due to its size, each slot can have more or fewer cables, and it is possible to split the slots.

They are easy to install and remove, and you can choose Fibre Clips with different mounting methods: Push in, Clip, Screw, and Adhesive. Used for applications in telecommunication cabinets, data centres, manufacturing, and industrial.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 16 Slot - 3.9mm, 3.4mm, 2.9mm

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed to hold 16 cables in place in 3 different clips of 4, 6 and 6 components, which can be separated. The smallest clip is for 3.9 mm fibre; the others are 3.4 mm and 2.9 mm.

They are easy to install and remove by clip-on or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 16 Slot - 3mm, 2mm

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed to hold 16 cables in place in 3 different clips of 4, 4 and 8 components, which can be separated. A number of fibre clip slots take 3 mm clips, while others take 2 mm clips.

They are easy to install and remove by clip-on or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Blue, Black
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 2 Slot - 6mm, 5.5mm, 4.5mm

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed with two slots to hold cables of different diameters including 4.5mm, 5.5mm and 6mm.

They are easy to install and remove by clip-on, screw or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Yellow, Green, Red
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 2 Slot, 2mm, Adhesive Mount

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 2mm cables, with each slot able to hold two cables.

It has side brackets that connect to each other for additional cables. They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 3 & 5 Slot, 6 & 9 Cables, 2mm, Snap In

These Fibre Clips are used to secure and control fibre optic wires. They are available in two different options. One has three slots that can store up to six separate 2mm fibres, and another has five slots that can hold up to nine individual fibres. In addition, it features an anti-rotation pin that prevents fibre kinking due to the bracket turning in the mounting hole.

The snap-in functionality of these clips simplifies installation, allowing for quick and easy wire management. They are meant to securely hold the cables, reducing stress and strain on the fragile fibres. This decreases the possibility of cable bends, kinks, or breakage, protecting the integrity and performance of your wires over time. Used in various applications, including data centres, industrial settings, and telecom facilities.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 3 Slot, 6 Cables, 3mm, Adhesive Mount

These Fibre Clips are used to secure and control fibre optic wires. It contains three slots that can store a total of six 3mm fibres. In addition, it features a side brackets that allow several clips to be connected.

The adhesive backing enables simple installation on various surfaces, avoiding the need for additional tools or complicated mounting methods. They are designed to securely hold the cables, reducing stress and strain on the fragile fibres. This reduces the likelihood of cable bends, kinks, or breakage, preserving the integrity and performance of your wires over time. Used in various applications, including data centres, industrial settings, and telecom facilities.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Fibre Clips - 4 Slot - 3.9mm

These Fibre Clips are used to secure and control fibre optic wires. It has four slots that can hold four 3.9mm fibres. Furthermore, they can be part of the bigger EFA04 18 fibre clip, which can be disassembled to make independent clips, giving them a lot of adaptability.

They are intended to securely hold the cables, reducing stress and strain on the fragile fibres. This decreases the likelihood of cable bends, kinks, or breaks, protecting the integrity and performance of your wires over time. Used in various applications, including data centres, industrial settings, and telecommunications infrastructure.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 4 Slot, 3mm, Adhesive Mount

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 3mm cables, with each slot able to hold one cable.

They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 4 Slot, 8 Cables, 3mm, Snap In

Fibre Clips are used to attach and organise fibre optic cables in fibre optic installations, preventing unwanted movement and protecting them from damage and stress. It can accommodate up to eight 3mm cables, with each of the four slots holding two wires.

The anti-rotation pin keeps the fibre from twisting as a result of the bracket twisting in the mounting hole. They are simple to install by simply snapping them into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 6 Slot - 3.4mm, 2.9mm

Fibre Clips are used in fibre optic systems to attach and arrange fibre optic cables, avoiding unwanted movement and protecting them from damage and stress. This reduces the possibility of cable bends, kinks, or breakage, so preserving the integrity and performance of wires over time.

It has 6 slots divided into 3 clips that carry 2, 2, and 2 components. The range includes fibre clips for managing 3.4mm cables as well as those for organising 2.9mm cables.

They are easy to install by simply clipping into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fibre Splice Trays - System, Kit

Splice Holders are designed to hold up to 6 x 3mm Fibre or components such as couplers, splice protectors and WDM's. The OFSH-T Splice Holders can be used with OFST series splice trays

Spring Clips - Screw Mount, Plastic

The Tension Clamps are ideal for holding cables securely and in place. With one end suitable for mounting with a screw or rivet, these clamps are quick fitting.

Spring Clips - Snap In, Hinged, Plastic

These Hinged Spring Clips are ideal for clamping cables to a panel. They attach to the panel using the push-fit fastener attached.