Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Teardrop Key Hole

 (8 products)

List Grid

Cupped Base PCB Supports

These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability

Dual Locking Support Pillars

Our dual locking circuit board supports lock at both ends. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

PCB Support Pillars - Flat Rest Mount/Locking Teardrop/Cupped

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small hole and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.

PCB Support Pillars - For Key Hole/Bayonet Nose

PCB pillars with a bayonet nose design, suitable for key hole.

PCB Support Pillars - For Key Hole/Two Prong

PCB pillars with a two prong design, suitable for key hole.

PCB Support Pillars - Teardrop Snap Lock/Bayonet Nose Snap Lock

Dual locking PCB pillars, featuring teardrop and bayonet nose snap locks.

PCB Support Pillars - Teardrop Snap Lock/Teardrop Snap Lock/Cupped One Side

The teardrop style nose eases insertion and increases holding power while being very small and not protruding far from hole whilst the cupped base completely covers the hole and adds stability

PCB Support Post - Dual Locking/Metric/Mini

Dual locking PCB post, with a metric and mini design.