Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Threaded Keyless Cylinder Locking

 (3 products)

List Grid

Cam Locks - Cylinder Locking

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike, Keyed to Differ, Number Lock, K0400, K0600, K333 and CH751. Two keys are supplied.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Polyamide (PA), Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Bright Chrome, E-Coat, Powder Coating, Chrome Plating and Stainless Steel

Quarter Turn Locks - Easy Fixing

Cylinder Locking Quarter Turn Latches include a range of products including Push Button Latches, Clip On Quarter Turn Latches and Cylinder Cam Locks Push Button Latches have a push button opening and slam lock closing action. They are single hole installation and suit panels with a thickness of up to 16mm. The are complete with handle pull and catch place and are supplied with 2 keys (CH751) Clip On Quarter Turn Latches include a body and a clip. They involve tool-less assembly for quick and easy mounting and have up to a 90 degree rotation angle. The latch can be mounted onto doors with thicknesses of up to 6mm and are ideal for lightweight door applications. Cylinder Cam Locks offer keyed alike, keyed to differ and master key options. The master key versions are keyed different with a master key that will open all locks. The master keys must be ordered separately. Each key is supplied with 2 locks

Quarter Turn Locks - Secure

Cylinder Locking Quarter Turn Latches include a range of products including Push Button Latches, Clip On Quarter Turn Latches and Cylinder Cam Locks Push Button Latches have a push button opening and slam lock closing action. They are single hole installation and suit panels with a thickness of up to 16mm. The are complete with handle pull and catch place and are supplied with 2 keys (CH751) Clip On Quarter Turn Latches include a body and a clip. They involve tool-less assembly for quick and easy mounting and have up to a 90 degree rotation angle. The latch can be mounted onto doors with thicknesses of up to 6mm and are ideal for lightweight door applications. Cylinder Cam Locks offer keyed alike, keyed to differ and master key options. The master key versions are keyed different with a master key that will open all locks. The master keys must be ordered separately. Each key is supplied with 2 locks