Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Tube Ends Tube Inserts

 (18 products)

List Grid

Angled Square Inserts

Angled Square Inserts have an angled base making them perfect for pipe ends or irregular surfaces and for tubes that meet angled surfaces.It can be used in furniture assembly, such as chairs or furniture legs, and in construction.

This range of Angle Square Inserts are designed to be easy to insert, and made from a material that allows them to be durable and long-lasting.

  • Material: Polyethylene (PE)
  • Colour: Black

Chrome-Plated Rectangular Inserts

Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.

Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.

  • Material: Polyethylene (PE)
  • Finish: Chrome Plated

Horizontal Inserts for Rectangular Inserts

Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.

This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.

Customers can choose from four options that allow for a variety of joining configurations. These include;

Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads

  • Material: Nylon
  • Colour: Black

Oval Inserts & Glides

Tube Insert that have an oval design are ideal for adding a high quality, finished appearance to an application.

Typically used in furniture and cabinet making applications, these inserts are placed into the ends of oval tubes, such as those of chair and table legs. They are ideal for popular size gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured, which provide ease of entry and a positive fit. We also feature more aesthetically pleasing options, finished in Chrome, for an enhanced appearance.

Long-lasting and durable, you are sure to find an insert for your next project.

  • Materials: Polyethylene (PE)
  • Colours: Black and Natural
  • Finish Options include: Chrome Plated

Rectangular Inserts & Glides

Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

Our extensive range is available in a choice of sizes and colour options.

  • Material: Low-Density Polyethylene (LDPE)
  • Colours: Black, Grey and White

Rectangular Inserts & Glides - Lightweight

Rectangular Inserts and Glides are ideally suited lightweight rectangle tube and pipe applications. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

  • Material: Polyethylene
  • Colour: Black
  • Gauge Size = 1.0 to 2.0 mm

Rectangular Threaded Inserts & Glides - Metal

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE) and Aluminium.
  • Colours: Black and Natural

Round Inserts & Glides

Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance. They can also be used as tube feet, providing a base to prevent scratches and damage when products come into contact with a surface.

This range caters to metric threads and offers quick and easy assembly. The insert features a ribbed shank design that provides added positive-gripping power. The range includes low profile options that are ideal for a finishing component with limited space.

  • Material: Polyethylene (PE) and Low Density Polyethylene (LDPE)
  • Finish Options: Polished and Textured
  • Colour: Black

Round Inserts & Glides - Chrome Finish

Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance. The high quality finish is ideal for product presentation.

The round insert features a ribbed shank, which provides easy insertion. This also provides positive-gripping power to aid retention of the insert in its assembly.

Material: Polyethylene (PE)Finish: Chrome Plated

Round Inserts & Glides Steel Base

Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.

  • Material: Steel, HDPE
  • Colour: Natural, Black

Round Threaded Inserts

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Steel, PP, PA, Aluminium
  • Colour: Black, Natural

Round Tube Inserts

Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts of low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are also grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch to high-quality tubular items.

Used in various applications, including furniture, construction, automotive and manufacturing.

  • Material: PE, LDPE, PA
  • Colour: Black, White, Grey

Spring Insert Glide

Spring Insert Glides are a one piece design to ease the application. The spring insert allows the glide to fit snugly and securely onto the furniture leg, ensuring a stable and secure fit. Spring Insert Glides are ideal for use on a variety of surfaces, including carpet, tile, and hardwood floors, and can help to prevent damage to flooring and reduce noise and scratches caused by furniture movement. The Push-On glides are round profile and come in a range of materials and base finishes to suit various applications.

  • Material: Steel, Nylon;Steel, Steel;Nylon
  • Colour: Black, Natural, White

Square Inserts & Glides

Square Inserts & Glides are a type of finishing product used for square tubular products. They are designed to provide a tight-fitting connection on a variety of tubular products and can help prevent damage to floors or other surfaces, as well as protect the tube from external elements. Commonly used in various applications, including furniture, retail fixtures, and industrial equipment.

It comes in a variety of options and styles: standard square ribbed inserts, lightweight square inserts, and chrome square inserts.

  • Material: PE, Nylon, Steel
  • Colour: Black, Chrome, Mid Grey, White

Square Threaded Tube Inserts

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Square Tube Connectors

These Square Tube Connectors join two or more square tubes at various angles. They are designed to provide a strong and secure connection yet are quick and easy to install and remove. They are used to join a number of tubes together, and the tube connectors are pushed into the tubes without the need for fixing.

It can be used for a variety of industries, including construction and manufacturing. They come in a variety of options: Threaded inserts made of all metal are appropriate for heavy-duty applications. They work well with adjustable feet, tilt guides, and castors. M8 or M10 threads with a mild steel retaining nut for a secure fit. The metal thread enables smooth, repeatable adjustment, and the two-piece mouldings fit neatly into the tubes. Standard Threaded Inserts can be used with adjustable feet (SR1572) or tilt glides (SR1575). M8 and M10 thread sizes are offered for type 2 Square inserts, which are suited for wall thicknesses of 1.0-2.0mm. Heavy Duty Square Threaded Inserts with an interference fit are also available. They are heavy duty for high weight capacity and are ideal for use with machine feet.

  • Material: PA, Nylon
  • Colour: Black, Natural

Tube Connectors

Tube connectors are used to join several tubes together. It is easy and simple to install thanks to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts.

It provides a secure and reliable joint that helps to ensure the safety and longevity of the structure or equipment being assembled.

  • Material: Nylon, Polyamide (PA), Steel
  • Colour: Black, Natural

Walking Aid Feet - Rubber

These Walking Aid Feet Rubber are designed to provide a secure grip and durability to pipes, or round tubes joined together, creating a complex structure and framework. Available in I and T shape to connect two or three tubes, creating a tight, secure seal.

It is easy and quick to install thanks to its push fit system. Resistant to chemical agents and damage. Used in various industries, including automotive to connect fuel lines and brake lines, construction to connect pipes in plumbing and HVAC systems and medical devices.

  • Material: PA, Nylon
  • Colour: Black