Menu Search

3:1 Heat Shrink Tubing

In stock

The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and colour options. The non-adhesive version of the 3:1 tubing is highly flexible and is widely used for electrical insulation as it protects in-line components, disconnects terminals and splices with it's high insulation and excellent resilience. It also bundles wires for very flexible light-duty harnesses. It can be used to identify or colour-code wires, cables, terminals and components

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Inside Diameter (Shrunk) Colour Tube Shape View
$757.50 - $891.10 Request the lead time here
0.512 in
Red
Flat
$201.20 - $236.70 Request the lead time here
0.039 in
Red
Round
$159.60 - $187.70 11 In stock
0.079 in
Black
Round
$235.70 - $277.20 2 In stock
0.157 in
Blue
Flat
$174.40 - $205.20 4 In stock
0.039 in
Black
Round
$618.30 - $727.40 1 In stock
0.161 in
Black
Flat
$201.20 - $236.70 Request the lead time here
0.039 in
Blue
Round
$201.20 - $236.70 Request the lead time here
0.039 in
White
Round
$188.40 - $221.60 1 In stock
0.079 in
Red
Round
$286.30 - $336.90 2 In stock
0.118 in
White
Flat
$439.60 - $517.10 2 In stock
0.315 in
Red
Flat
$188.40 - $221.60 1 In stock
0.079 in
Blue
Round
$757.50 - $891.10 6 In stock
0.512 in
Blue
Flat
$235.70 - $277.20 3 In stock
0.157 in
White
Flat
$149.60 - $175.90 3 In stock
0.02 in
Black
Round
$198.90 - $234.00 Request the lead time here
0.157 in
Black
Flat
$147.00 - $172.90 3 In stock
0.059 in
Red
Round
$439.60 - $517.10 3 In stock
0.315 in
Blue
Flat
$228.90 - $269.10 6 In stock
0.236 in
Black
Flat
$270.40 - $318.10 3 In stock
0.236 in
Blue
Flat
  • of 2
Heat Shrink Tubing - 3:1 - Red; Pre-Shrunk Inside Diameter 39.0 mm | 1.535 in; Inside Diameter (Shrunk) 13.0 mm | 0.512 in

495923

Price Range
$891.10 - $757.50

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.512 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    98.425 ft
  • Pre-Shrunk Inside Diameter
    1.535 in
Heat Shrink Tubing - 3:1 - Red; Pre-Shrunk Inside Diameter 3.0 mm | 0.118 in; Inside Diameter (Shrunk) 1.0 mm | 0.039 in

495916

Price Range
$236.70 - $201.20

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.039 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    492.126 ft
  • Pre-Shrunk Inside Diameter
    0.118 in
Heat Shrink Tubing - 3:1 - Black; Pre-Shrunk Inside Diameter 6.0 mm | 0.236 in; Inside Diameter (Shrunk) 2.0 mm | 0.079 in

495909

Price Range
$187.70 - $159.60

Stock Levels
11 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.079 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    246.063 ft
  • Pre-Shrunk Inside Diameter
    0.236 in
Heat Shrink Tubing - 3:1 - Blue; Pre-Shrunk Inside Diameter 12.0 mm | 0.472 in; Inside Diameter (Shrunk) 4.0 mm | 0.157 in

495938

Price Range
$277.20 - $235.70

Stock Levels
2 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.157 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    16.404 ft
  • Pre-Shrunk Inside Diameter
    0.472 in
Heat Shrink Tubing - 3:1 - Black; Pre-Shrunk Inside Diameter 3.0 mm | 0.118 in; Inside Diameter (Shrunk) 1.0 mm | 0.039 in

495907

Price Range
$205.20 - $174.40

Stock Levels
4 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.039 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    492.126 ft
  • Pre-Shrunk Inside Diameter
    0.118 in
Heat Shrink Tubing - 3:1 - Black; Pre-Shrunk Inside Diameter 39.0 mm | 1.535 in; Inside Diameter (Shrunk) 4.1 mm | 0.161 in

495914

Price Range
$727.40 - $618.30

Stock Levels
1 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.161 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    98.425 ft
  • Pre-Shrunk Inside Diameter
    1.535 in
Heat Shrink Tubing - 3:1 - Blue; Pre-Shrunk Inside Diameter 3.0 mm | 0.118 in; Inside Diameter (Shrunk) 1.0 mm | 0.039 in

495934

Price Range
$236.70 - $201.20

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.039 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    492.126 ft
  • Pre-Shrunk Inside Diameter
    0.118 in
Heat Shrink Tubing - 3:1 - White; Pre-Shrunk Inside Diameter 3.0 mm | 0.118 in; Inside Diameter (Shrunk) 1.0 mm | 0.039 in

495961

Price Range
$236.70 - $201.20

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.039 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    492.126 ft
  • Pre-Shrunk Inside Diameter
    0.118 in
Heat Shrink Tubing - 3:1 - Red; Pre-Shrunk Inside Diameter 6.0 mm | 0.236 in; Inside Diameter (Shrunk) 2.0 mm | 0.079 in

495918

Price Range
$221.60 - $188.40

Stock Levels
1 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.079 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    246.063 ft
  • Pre-Shrunk Inside Diameter
    0.236 in
Heat Shrink Tubing - 3:1 - White; Pre-Shrunk Inside Diameter 9.0 mm | 0.354 in; Inside Diameter (Shrunk) 3.0 mm | 0.118 in

495964

Price Range
$336.90 - $286.30

Stock Levels
2 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.118 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    246.063 ft
  • Pre-Shrunk Inside Diameter
    0.354 in
Heat Shrink Tubing - 3:1 - Red; Pre-Shrunk Inside Diameter 24.0 mm | 0.945 in; Inside Diameter (Shrunk) 8.0 mm | 0.315 in

495922

Price Range
$517.10 - $439.60

Stock Levels
2 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.315 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    98.425 ft
  • Pre-Shrunk Inside Diameter
    0.945 in
Heat Shrink Tubing - 3:1 - Blue; Pre-Shrunk Inside Diameter 6.0 mm | 0.236 in; Inside Diameter (Shrunk) 2.0 mm | 0.079 in

495936

Price Range
$221.60 - $188.40

Stock Levels
1 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.079 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    246.063 ft
  • Pre-Shrunk Inside Diameter
    0.236 in
Heat Shrink Tubing - 3:1 - Blue; Pre-Shrunk Inside Diameter 39.0 mm | 1.535 in; Inside Diameter (Shrunk) 13.0 mm | 0.512 in

495941

Price Range
$891.10 - $757.50

Stock Levels
6 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.512 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    98.425 ft
  • Pre-Shrunk Inside Diameter
    1.535 in
Heat Shrink Tubing - 3:1 - White; Pre-Shrunk Inside Diameter 12.0 mm | 0.472 in; Inside Diameter (Shrunk) 4.0 mm | 0.157 in

495965

Price Range
$277.20 - $235.70

Stock Levels
3 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.157 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    16.404 ft
  • Pre-Shrunk Inside Diameter
    0.472 in
Heat Shrink Tubing - 3:1 - Black; Pre-Shrunk Inside Diameter 1.5 mm | 0.059 in; Inside Diameter (Shrunk) 0.5 mm | 0.02 in

495906

Price Range
$175.90 - $149.60

Stock Levels
3 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.02 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    492.126 ft
  • Pre-Shrunk Inside Diameter
    0.059 in
Heat Shrink Tubing - 3:1 - Black; Pre-Shrunk Inside Diameter 12.0 mm | 0.472 in; Inside Diameter (Shrunk) 4.0 mm | 0.157 in

495911

Price Range
$234.00 - $198.90

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.157 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    16.404 ft
  • Pre-Shrunk Inside Diameter
    0.472 in
Heat Shrink Tubing - 3:1 - Red; Pre-Shrunk Inside Diameter 4.5 mm | 0.177 in; Inside Diameter (Shrunk) 1.5 mm | 0.059 in

495917

Price Range
$172.90 - $147.00

Stock Levels
3 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.059 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    246.063 ft
  • Pre-Shrunk Inside Diameter
    0.177 in
Heat Shrink Tubing - 3:1 - Blue; Pre-Shrunk Inside Diameter 24.0 mm | 0.945 in; Inside Diameter (Shrunk) 8.0 mm | 0.315 in

495940

Price Range
$517.10 - $439.60

Stock Levels
3 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.315 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    98.425 ft
  • Pre-Shrunk Inside Diameter
    0.945 in
Heat Shrink Tubing - 3:1 - Black; Pre-Shrunk Inside Diameter 18.0 mm | 0.709 in; Inside Diameter (Shrunk) 6.0 mm | 0.236 in

495912

Price Range
$269.10 - $228.90

Stock Levels
6 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.236 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    98.425 ft
  • Pre-Shrunk Inside Diameter
    0.709 in
Heat Shrink Tubing - 3:1 - Blue; Pre-Shrunk Inside Diameter 18.0 mm | 0.709 in; Inside Diameter (Shrunk) 6.0 mm | 0.236 in

495939

Price Range
$318.10 - $270.40

Stock Levels
3 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.236 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    98.425 ft
  • Pre-Shrunk Inside Diameter
    0.709 in