Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Base Width | Panel Thickness A Range | Base Length | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.9353 - $1.1222 | 3000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.875 in
22.2 mm
|
||
$0.8451 - $1.0142 | 2000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.250 in
6.4 mm
|
||
$0.9551 - $1.146 | 1000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
1.000 in
25.4 mm
|
||
$0.8576 - $1.0289 | 5000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.375 in
9.5 mm
|
||
$0.8963 - $1.0755 | 30000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.625 in
15.9 mm
|
||
$0.9753 - $1.1703 | Request the lead time here |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
1.000 in
25.4 mm
|
||
$0.8774 - $1.3815 | 1000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.500 in
12.7 mm
|
||
$0.9156 - $1.442 | 5000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.750 in
19.1 mm
|
||
$0.8333 - $0.9996 | 4000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.187 in
4.7 mm
|
||
$0.8655 - $1.0385 | Request the lead time here |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.563 in
14.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.