Quantity | Unit price |
---|---|
1000 - 9999 | $1.1222 |
10000 - 24999 | $1.0202 |
25000 + | $0.9353 |
Base Length | 17.8 mm |
---|---|
Base Length | 0.700 in |
Base Width | 17.8 mm |
Base Width | 0.700 in |
Hole Diameter A | 4 mm |
Hole Diameter A | 0.157 in |
Locking Head Height A | 10.2 mm |
Locking Head Height A | 0.400 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.062 in |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 85 °C |
Operating Temperature Range | 32 - 185 °F |
Panel Thickness A Range | 1.6 mm |
Panel Thickness A Range | 0.062 in |
Spacer Length | 22.2 mm |
Spacer Length | 0.875 in |
Base Material | Acrylic Based Adhesive |
Colour | Natural |
Hole A Fix Type | Non-Locking Fix |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.