Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
53 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.7472 - $4.8368 3997 In stock
Black
PVC
$0.4452 - $2.8839 4583 In stock
Black
TPR
$0.8564 - $5.5407 1078 In stock
Black
PVC
11152B $0.402 - $2.5886 6000 In stock
Black
PVC
$0.5427 - $3.5196 5945 In stock
Black
PVC
$0.1931 - $1.2491 17355 In stock
Black
TPR
$0.8901 - $5.7677 2990 In stock
Black
TPR
$0.297 - $0.4467 28000 In stock
Black
Nylon
1.016 in
$0.5048 - $0.6057 1000 In stock
Black
Nylon
0.52 in
$0.2913 - $0.4277 Request the lead time here
Black
Nylon
$0.3098 - $0.372 6000 In stock
Grey
Nylon
$0.2801 - $0.336 8000 In stock
Black
Nylon
$0.2859 - $0.3428 7000 In stock
Black
Nylon
  • of 3
Blanking Plug - Compatible Hole Diameter 32 mm | 1.260 in ; Overall Diameter 38.2 mm | 1.504 in ; Push Fit ; PVC ; Black

11281B

Price Range
$4.8368 - $0.7472

Stock Levels
3997 In stock
Attributes
  • Overall Diameter
    1.504 in
  • Overall Height
    0.354 in
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 22 mm | 0.866 in ; Overall Diameter 28.5 mm | 1.122 in ; Push Fit ; TPR ; Black

15162B

Price Range
$2.8839 - $0.4452

Stock Levels
4583 In stock
Attributes
  • Overall Diameter
    1.122 in
  • Overall Height
    0.323 in
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 51.6 mm | 2.031 in ; Overall Diameter 57.5 mm | 2.264 in ; Push Fit ; PVC ; Black

10320B

Price Range
$5.5407 - $0.8564

Stock Levels
1078 In stock
Attributes
  • Overall Diameter
    2.264 in
  • Overall Height
    0.488 in
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 22 mm | 0.866 in ; Overall Diameter 28.5 mm | 1.122 in ; Push Fit ; PVC ; Black

11152B

Price Range
$2.5886 - $0.402

Stock Levels
6000 In stock
Attributes
  • Overall Diameter
    1.122 in
  • Overall Height
    0.323 in
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 25 mm | 0.984 in ; Overall Diameter 38.5 mm | 1.516 in ; Push Fit ; PVC ; Black

11323B

Price Range
$3.5196 - $0.5427

Stock Levels
5945 In stock
Attributes
  • Overall Diameter
    1.516 in
  • Overall Height
    0.181 in
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 11.1 mm | 0.438 in ; Overall Diameter 17.7 mm | 0.697 in ; Push Fit ; TPR ; Black

15155B

Price Range
$1.2491 - $0.1931

Stock Levels
17355 In stock
Attributes
  • Overall Diameter
    0.697 in
  • Overall Height
    0.244 in
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 38.1 mm | 1.500 in ; Overall Diameter 43.7 mm | 1.720 in ; Push Fit ; TPR ; Black

15171B

Price Range
$5.7677 - $0.8901

Stock Levels
2990 In stock
Attributes
  • Overall Diameter
    1.720 in
  • Overall Height
    0.323 in
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 26.0 mm | 1.024 in ; Overall Diameter 34.8 mm | 1.37 in ; Push Fit ; Nylon ; Black

BPE-SC-3-01

Price Range
$0.4467 - $0.297

Stock Levels
28000 In stock
Attributes
  • Overall Height
    0.413 in
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - Compatible Hole Diameter 13.5 mm | 0.531 in ; Overall Diameter 15.0 mm | 0.591 in ; Push Fit ; Nylon ; Black

BPE-LC-D-01BK

Price Range
$0.6057 - $0.5048

Stock Levels
1000 In stock
Attributes
  • Overall Diameter
    0.591 in
  • Overall Height
    0.433 in
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
Blanking Plug - ; Overall Diameter 16.0 mm | 0.63 in ; Push Fit ; Nylon ; Black

BPE-SC-2-01

Price Range
$0.4277 - $0.2913

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    0.63 in
  • Overall Height
    0.413 in
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
Blanking Plug - ; Overall Diameter 22.0 mm | 0.866 in ; Push Fit ; Nylon ; Grey

BPE-RJ45-01

Price Range
$0.372 - $0.3098

Stock Levels
6000 In stock
Attributes
  • Overall Diameter
    0.866 in
  • Overall Height
    0.413 in
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Grey
Blanking Plug - ; Overall Diameter 21.5 mm | 0.846 in ; Push Fit ; Nylon ; Black

BPE-SC-1-01

Price Range
$0.336 - $0.2801

Stock Levels
8000 In stock
Attributes
  • Overall Diameter
    0.846 in
  • Overall Height
    0.413 in
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 7.7 mm | 0.303 in ; Overall Diameter 12.0 mm | 0.472 in ; Push Fit ; Nylon ; Black

BPE-ST-1-01

Price Range
$0.3428 - $0.2859

Stock Levels
7000 In stock
Attributes
  • Overall Diameter
    0.472 in
  • Overall Height
    0.413 in
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Nylon 6/6