Menu Search

Body Plugs

In stock

These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.

It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.

  • Material:TPR, Silicone, TPE
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Material Mounting Hole Diameter Head Height Length Under Head Overall Thickness View
$1.1502 - $2.9795 1000 In stock
Silicone
$0.9332 - $1.3674 1000 In stock
Silicone
$1.1666 - $1.7093 7000 In stock
Silicone
$1.5267 - $3.9497 3106 In stock
Silicone
$1.6956 - $4.3883 200 In stock
Silicone
$1.3997 - $3.6263 1400 In stock
Silicone
$1.3883 - $3.5801 3700 In stock
Silicone
Body Plug - Head Diameter 29.2 mm | 1.15 in ; Panel Thickness Range 3.2 - 3.2 mm | 0.125 - 0.126 in; Black

LTP-5

Price Range
$2.9795 - $1.1502

Stock Levels
1000 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
Body Plug - Head Diameter 23.4 mm | 0.921 in ; Panel Thickness Range 3.2 - 3.2 mm | 0.125 - 0.126 in; Black

LTP-4

Price Range
$1.3674 - $0.9332

Stock Levels
1000 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
Body Plug - Head Diameter 32.0 mm | 1.26 in ; Panel Thickness Range 3.2 - 150.0 mm | 0.125 - 5.906 in; Black

LTP-1

Price Range
$1.7093 - $1.1666

Stock Levels
7000 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
Body Plug - Head Diameter 39.2 mm | 1.543 in ; Panel Thickness Range 3.2 - 3.2 mm | 0.125 - 0.126 in; Black

LTP-2

Price Range
$3.9497 - $1.5267

Stock Levels
3106 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
Body Plug - Head Diameter 46.2 mm | 1.819 in ; Panel Thickness Range 3.2 - 3.2 mm | 0.125 - 0.126 in; Black

LTP-3

Price Range
$4.3883 - $1.6956

Stock Levels
200 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
Body Plug - Head Diameter 35.8 mm | 1.409 in ; Panel Thickness Range 3.2 - 3.2 mm | 0.125 - 0.126 in; Black

LTP-6

Price Range
$3.6263 - $1.3997

Stock Levels
1400 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
Body Plug - Head Diameter 27.7 mm | 1.091 in ; Panel Thickness Range 3.2 - 3.2 mm | 0.125 - 0.126 in; Black

LTP-7

Price Range
$3.5801 - $1.3883

Stock Levels
3700 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black