Half U Clamps with fir tree bases are used for securing, fastening and attaching objects due to their exceptional holding strength. It can be inserted into threaded, unthreaded, or drilled holes in metal, wood, or plastic, making it incredibly versatile.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. They are easy to install and provide effective vibration dampening. Used in automotive, aerospace, electronic, and HVAC industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | Base Width | Compatible Cable Diameter | Compatible Panel Thickness Range | Base Length | View |
---|---|---|---|---|---|---|---|---|
$0.1656 - $0.1796 | 13000 In stock |
0.250 in
6.4 mm
|
0.300 in
7.6 mm
|
|
|
0.490 in
12.4 mm
|
||
$0.1739 - $0.1883 | Request the lead time here |
0.252 in
6.4 mm
|
0.299 in
7.6 mm
|
|
0.252 in
6.4 mm
|
0.559 in
14.2 mm
|
||
$0.182 - $0.1973 | 32000 In stock |
0.252 in
6.4 mm
|
0.299 in
7.6 mm
|
|
0.252 in
6.4 mm
|
0.618 in
15.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.