Menu Search

Cable Duct - Adhesive/Screw Mount, Flexible, Slotted

In stock

Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Inside Width Inside Height Mounting Method View
$6.3723 - $12.5225 Request the lead time here
7.283 in
Adhesive
$9.0989 - $15.7881 200 In stock
51.969 in
Screw Mount
$11.5719 - $20.0679 160 In stock
80.315 in
Screw Mount
$14.8686 - $25.806 64 In stock
80.315 in
Adhesive
$6.2136 - $10.7154 350 In stock
19.685 in
Screw Mount
$11.318 - $19.7513 50 In stock
28.346 in
Adhesive
$7.2603 - $8.243 Request the lead time here
12.598 in
Adhesive
$3.614 - $4.1214 1008 In stock
4.331 in
Screw Mount
$7.0382 - $12.1419 150 In stock
28.346 in
Screw Mount
$3.9947 - $7.8941 252 In stock
7.283 in
Screw Mount
$4.3748 - $4.914 560 In stock
12.598 in
Screw Mount
$5.4528 - $6.2136 672 In stock
4.331 in
Adhesive
$14.4561 - $28.4508 Request the lead time here
51.969 in
Adhesive
$9.8282 - $17.0247 210 In stock
19.685 in
Adhesive
Cable Duct Adhesive Mount 500.0 mm 185.0 mm PP Grey

RX1616-4

Price Range
$12.5225 - $6.3723

Stock Levels
Request the lead time here
Attributes
  • Inside Width
    7.283 in
  • Overall Length
    19.685 in
  • Colour
    Grey
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Screw Mount 500.0 mm 1320.0 mm PP Grey

RX4040-0

Price Range
$15.7881 - $9.0989

Stock Levels
200 In stock
Attributes
  • Inside Width
    51.969 in
  • Overall Length
    19.685 in
  • Colour
    Grey
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Screw Mount 500.0 mm 2040.0 mm PP Grey

RX5050-0

Price Range
$20.0679 - $11.5719

Stock Levels
160 In stock
Attributes
  • Inside Width
    80.315 in
  • Overall Length
    19.685 in
  • Colour
    Grey
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Adhesive Mount 500.0 mm 2040.0 mm PP Grey

RX5050-4

Price Range
$25.806 - $14.8686

Stock Levels
64 In stock
Attributes
  • Inside Width
    80.315 in
  • Overall Length
    19.685 in
  • Colour
    Grey
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Screw Mount 500.0 mm 500.0 mm PP Grey

RX2525-0

Price Range
$10.7154 - $6.2136

Stock Levels
350 In stock
Attributes
  • Inside Width
    19.685 in
  • Overall Length
    19.685 in
  • Colour
    Grey
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Adhesive Mount 500.0 mm 720.0 mm PP Grey

RX3030-4

Price Range
$19.7513 - $11.318

Stock Levels
50 In stock
Attributes
  • Inside Width
    28.346 in
  • Overall Length
    19.685 in
  • Colour
    Grey
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Adhesive Mount 500.0 mm 320.0 mm PP Grey

RX2020-4

Price Range
$8.243 - $7.2603

Stock Levels
Request the lead time here
Attributes
  • Inside Width
    12.598 in
  • Overall Length
    19.685 in
  • Colour
    Grey
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Screw Mount 500.0 mm 110.0 mm PP Grey

RX1313-0

Price Range
$4.1214 - $3.614

Stock Levels
1008 In stock
Attributes
  • Inside Width
    4.331 in
  • Overall Length
    19.685 in
  • Colour
    Grey
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Screw Mount 500.0 mm 720.0 mm PP Grey

RX3030-0

Price Range
$12.1419 - $7.0382

Stock Levels
150 In stock
Attributes
  • Inside Width
    28.346 in
  • Overall Length
    19.685 in
  • Colour
    Grey
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Screw Mount 500.0 mm 185.0 mm PP Grey

RX1616-0

Price Range
$7.8941 - $3.9947

Stock Levels
252 In stock
Attributes
  • Inside Width
    7.283 in
  • Overall Length
    19.685 in
  • Colour
    Grey
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Screw Mount 500.0 mm 320.0 mm PP Grey

RX2020-0

Price Range
$4.914 - $4.3748

Stock Levels
560 In stock
Attributes
  • Inside Width
    12.598 in
  • Overall Length
    19.685 in
  • Colour
    Grey
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Adhesive Mount 500.0 mm 110.0 mm PP Grey

RX1313-4

Price Range
$6.2136 - $5.4528

Stock Levels
672 In stock
Attributes
  • Inside Width
    4.331 in
  • Overall Length
    19.685 in
  • Colour
    Grey
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Adhesive Mount 500.0 mm 1320.0 mm PP Grey

RX4040-4

Price Range
$28.4508 - $14.4561

Stock Levels
Request the lead time here
Attributes
  • Inside Width
    51.969 in
  • Overall Length
    19.685 in
  • Colour
    Grey
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Adhesive Mount 500.0 mm 500.0 mm PP Grey

RX2525-4

Price Range
$17.0247 - $9.8282

Stock Levels
210 In stock
Attributes
  • Inside Width
    19.685 in
  • Overall Length
    19.685 in
  • Colour
    Grey
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2