These Right Angle Cable Glands are designed to provide superior grip and strain relief for cords in various applications. Its 90-degree angle design enables secure and efficient line routing while providing optimal protection from stress, pulling, and twisting. They also resist impact, chemicals, and extreme temperatures and relieve water-tight performance and strain.
These are simple to install and remove because they are routed, providing a secure fit. It can withstand working temperatures ranging from -40F to 221F (-40C to 105C) or intermittent temperatures reaching 300F (149C). Commonly used in industrial machinery, commercial, and electrical applications. The EPDM gasket and lock nut are available separately.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$15.0206 - $19.6656 | 924 In stock |
1-1/4 in NPT
|
|||||||||
CGRA015A | $5.186 - $6.7899 | 730 In stock |
1/2 in NPT
|
||||||||
$8.2847 - $10.8467 | 2495 In stock |
3/4" NPT
|
|||||||||
$4.1403 - $5.4206 | 280 In stock |
3/8 in NPT
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue