Quantity | Unit price |
---|---|
20 - 99 | $6.7899 |
100 - 499 | $5.8394 |
500 - 999 | $5.5422 |
1000 + | $5.186 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Gland Form | Standard |
---|---|
Mounting Thread Length | 14.7 mm |
Mounting Thread Length | 0.579 in |
Colour | Black |
Material Flammability Standard | UL94 V-2 |
Specifications | 5 Bar |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.