Menu Search

Cable Sleeves - Braided

In stock

Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).

  • Material: Nomex™ Fibre
  • UL94 V0 Flame Rated
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
168 results
Product SKUs information
Item Code Price range Availability Colour Roll Length Material Nominal Inside Diameter View
$6.40 - $7.10 Request the lead time here
Natural
3.281 ft
AI FOIL;FG;PES
0.315 in
$11.50 - $12.70 Request the lead time here
Natural
3.281 ft
AI FOIL;FG;PES
0.787 in
$17.90 - $19.90 Request the lead time here
Natural
3.281 ft
AI FOIL;FG;PES
1.496 in
$245.90 - $273.20 Request the lead time here
Black;Grey
1148.294 ft
PES
0.472 in
$370.30 - $411.40 Request the lead time here
Black;Grey
328.084 ft
PES
1.181 in
$252.90 - $252.90 Request the lead time here
Orange
328.084 ft
PES
0.197 in
$335.30 - $335.30 Request the lead time here
Orange
328.084 ft
PES
0.394 in
$111.60 - $124.10 Request the lead time here
Black
82.021 ft
PES
0.748 in
$214.70 - $238.60 Request the lead time here
Black
82.021 ft
PES
1.26 in
$315.00 - $350.10 Request the lead time here
Black
328.084 ft
PES
0.394 in
$143.40 - $143.40 Request the lead time here
Orange
82.021 ft
PES
0.984 in
$199.20 - $199.20 Request the lead time here
Orange
82.021 ft
PES
1.142 in
$401.90 - $446.50 Request the lead time here
Black
82.021 ft
PES
1.969 in
$7.90 - $8.70 Request the lead time here
Natural
3.281 ft
AI FOIL;FG;PES
0.394 in
$9.20 - $10.10 Request the lead time here
Natural
3.281 ft
AI FOIL;FG;PES
0.63 in
$223.10 - $247.90 Request the lead time here
Black;Grey
1640.42 ft
PES
0.236 in
$267.80 - $297.60 Request the lead time here
Black;Grey
1148.294 ft
PES
0.394 in
$293.10 - $325.70 Request the lead time here
Black;Grey
656.168 ft
PES
0.63 in
$586.20 - $651.40 Request the lead time here
Black;Grey
328.084 ft
PES
2.52 in
$180.60 - $200.60 Request the lead time here
Black
164.042 ft
PES
0.512 in
  • of 9
N/A Nominal Inside Diameter - 8.0 mm | 0.315 in Roll Length - 1 m | 3.4 ft Natural

AFSCW-08

Price Range
$7.10 - $6.40

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.315 in
  • Roll Length
    3.281 ft
  • Sold Per
    1m pieces
  • Colour
    Natural
  • Full Material
    Aluminium; Fiberglass; Polyester
N/A Nominal Inside Diameter - 20.0 mm | 0.787 in Roll Length - 1 m | 3.4 ft Natural

AFSCW-20

Price Range
$12.70 - $11.50

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.787 in
  • Roll Length
    3.281 ft
  • Sold Per
    1m pieces
  • Colour
    Natural
  • Full Material
    Aluminium; Fiberglass; Polyester
N/A Nominal Inside Diameter - 38.0 mm | 1.496 in Roll Length - 1 m | 3.4 ft Natural

AFSCW-38

Price Range
$19.90 - $17.90

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.496 in
  • Roll Length
    3.281 ft
  • Sold Per
    1m pieces
  • Colour
    Natural
  • Full Material
    Aluminium; Fiberglass; Polyester
N/A Nominal Inside Diameter - 12.0 mm | 0.472 in Roll Length - 350 m | 1148.3 ft Black;Grey

FRBS-12

Price Range
$273.20 - $245.90

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.472 in
  • Roll Length
    1148.294 ft
  • Sold Per
    Roll
  • Colour
    Black;Grey
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 30.0 mm | 1.181 in Roll Length - 100 m | 328.1 ft Black;Grey

FRBS-30

Price Range
$411.40 - $370.30

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.181 in
  • Roll Length
    328.084 ft
  • Sold Per
    Roll
  • Colour
    Black;Grey
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 5.0 mm | 0.197 in Roll Length - 100 m | 328.1 ft Orange

PMMSCW-05-OR

Price Range
$252.90 - $252.90

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.197 in
  • Roll Length
    328.084 ft
  • Sold Per
    Roll
  • Colour
    Orange
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 10.0 mm | 0.394 in Roll Length - 100 m | 328.1 ft Orange

PMMSCW-10-OR

Price Range
$335.30 - $335.30

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.394 in
  • Roll Length
    328.084 ft
  • Sold Per
    Roll
  • Colour
    Orange
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 19.0 mm | 0.748 in Roll Length - 25 m | 82.0 ft Black

PMMSCW-19

Price Range
$124.10 - $111.60

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.748 in
  • Roll Length
    82.021 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 32.0 mm | 1.26 in Roll Length - 25 m | 82.0 ft Black

PMMSCW-32

Price Range
$238.60 - $214.70

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.26 in
  • Roll Length
    82.021 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 10.0 mm | 0.394 in Roll Length - 100 m | 328.1 ft Black

PMMSCW-10

Price Range
$350.10 - $315.00

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.394 in
  • Roll Length
    328.084 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 25.0 mm | 0.984 in Roll Length - 25 m | 82.0 ft Orange

PMMSCW-25-OR

Price Range
$143.40 - $143.40

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.984 in
  • Roll Length
    82.021 ft
  • Sold Per
    Roll
  • Colour
    Orange
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 29.0 mm | 1.142 in Roll Length - 25 m | 82.0 ft Orange

PMMSCW-29-OR

Price Range
$199.20 - $199.20

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.142 in
  • Roll Length
    82.021 ft
  • Sold Per
    Roll
  • Colour
    Orange
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 50.0 mm | 1.969 in Roll Length - 25 m | 82.0 ft Black

PMMSCW-50

Price Range
$446.50 - $401.90

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.969 in
  • Roll Length
    82.021 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 10.0 mm | 0.394 in Roll Length - 1 m | 3.4 ft Natural

AFSCW-10

Price Range
$8.70 - $7.90

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.394 in
  • Roll Length
    3.281 ft
  • Sold Per
    1m pieces
  • Colour
    Natural
  • Full Material
    Aluminium; Fiberglass; Polyester
N/A Nominal Inside Diameter - 16.0 mm | 0.63 in Roll Length - 1 m | 3.4 ft Natural

AFSCW-16

Price Range
$10.10 - $9.20

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.63 in
  • Roll Length
    3.281 ft
  • Sold Per
    1m pieces
  • Colour
    Natural
  • Full Material
    Aluminium; Fiberglass; Polyester
N/A Nominal Inside Diameter - 6.0 mm | 0.236 in Roll Length - 500 m | 1640.4 ft Black;Grey

FRBS-06

Price Range
$247.90 - $223.10

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.236 in
  • Roll Length
    1640.42 ft
  • Sold Per
    Roll
  • Colour
    Black;Grey
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 10.0 mm | 0.394 in Roll Length - 350 m | 1148.3 ft Black;Grey

FRBS-10

Price Range
$297.60 - $267.80

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.394 in
  • Roll Length
    1148.294 ft
  • Sold Per
    Roll
  • Colour
    Black;Grey
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 16.0 mm | 0.63 in Roll Length - 200 m | 656.2 ft Black;Grey

FRBS-16

Price Range
$325.70 - $293.10

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.63 in
  • Roll Length
    656.168 ft
  • Sold Per
    Roll
  • Colour
    Black;Grey
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 64.0 mm | 2.52 in Roll Length - 100 m | 328.1 ft Black;Grey

FRBS-64

Price Range
$651.40 - $586.20

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    2.52 in
  • Roll Length
    328.084 ft
  • Sold Per
    Roll
  • Colour
    Black;Grey
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 13.0 mm | 0.512 in Roll Length - 50 m | 164.0 ft Black

PMMSCW-13

Price Range
$200.60 - $180.60

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.512 in
  • Roll Length
    164.042 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyester