Quantity | Unit price |
---|---|
1 + | $185.20 |
Compatible Cable Diameter Range | 3.0 - 9.0 mm |
---|---|
Compatible Cable Diameter Range | 0.118 - 0.354 in |
Nominal Inside Diameter | 6.0 mm |
Nominal Inside Diameter | 0.236 in |
Roll Length | 500.0 m |
Roll Length | 1640.42 ft |
Sold Per | Roll |
Colour | Black |
Full Material | Polyester |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.