Quantity | Unit price |
---|---|
1 - 4 | $172.90 |
5 - 9 | $163.60 |
10 - 24 | $151.30 |
25 + | $134.50 |
Compatible Cable Diameter Range | 3.2 - 14 mm |
---|---|
Compatible Cable Diameter Range | 0.125 - 0.551 in |
Overall Length | 30.5 m |
Overall Length | 100 ft |
Nominal Inside Diameter | 13.0 mm |
Nominal Inside Diameter | 0.512 in |
Roll Length | 30.0 m |
Roll Length | 98.425 ft |
Sold Per | Roll |
Colour | Black |
Full Material | Polyester Monofilament |
Material Flammability Standard | UL94 V-2;UL94 VW-1 |
Special Offer | Clearance |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.