Quantity | Unit price |
---|---|
1000 - 4999 | $0.6098 |
5000 - 9999 | $0.4826 |
10000 - 24999 | $0.4155 |
25000 - 49999 | $0.3888 |
50000 + | $0.3485 |
Compatible Cable Tie Width Range | 2.5 - 4.8 mm |
---|---|
Compatible Cable Tie Width Range | 0.098 - 0.190 in |
Maximum Compatible Cable Tie Width | 4.8 mm |
Maximum Compatible Cable Tie Width | 0.190 in |
Minimum Compatible Cable Tie Width | 2.5 mm |
Minimum Compatible Cable Tie Width | 0.098 in |
Overall Length | 26.2 mm |
Overall Length | 1.031 in |
Overall Width | 17.5 mm |
Overall Width | 0.688 in |
Base Material | Acrylic Based Adhesive |
Colour | White |
Full Material | Noryl;Acrylic Adhesive/PU Foam Tape/PE Liner |
Material | Noryl;Acrylic Adhesive/PU Foam Tape/PE Liner |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Adhesive |
Style | 5 |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.