Quantity | Unit price |
---|---|
1000 - 4999 | $0.5613 |
5000 - 9999 | $0.4475 |
10000 - 24999 | $0.3906 |
25000 - 49999 | $0.371 |
50000 - 99999 | $0.3239 |
100000 + | $0.2892 |
Compatible Cable Tie Width Range | 2.5 mm |
---|---|
Compatible Cable Tie Width Range | 0.098 in |
Maximum Compatible Cable Tie Width | 2.5 mm |
Maximum Compatible Cable Tie Width | 0.098 in |
Minimum Compatible Cable Tie Width | 2.5 mm |
Minimum Compatible Cable Tie Width | 0.098 in |
Overall Height | 3.6 mm |
Overall Height | 0.140 in |
Overall Length | 12.7 mm |
Overall Length | 0.500 in |
Overall Width | 12.7 mm |
Overall Width | 0.500 in |
Base Material | Acrylic Based Adhesive |
Colour | Natural |
Full Material | Polyamide 6.6;Acrylic |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
Style | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.