Menu Search

Center Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Maximum Plug Diameter View
$0.1574 - $1.8597 225478 In stock
0.374 in
0.374 in
$0.1601 - $2.0006 2900 In stock
0.295 in
0.295 in
$0.243 - $3.0428 5000 In stock
0.925 in
0.925 in
$0.1088 - $0.1209 2645 In stock
$0.1931 - $0.2145 25340 In stock
$0.2538 - $0.2819 3553 In stock
$0.29 - $0.3224 916 In stock
$0.3987 - $0.4431 1975 In stock
$1.2503 - $15.6243 695 In stock
$0.0708 - $0.8378 23888 In stock
0.448 in
0.512 in
$0.0737 - $0.8711 17871 In stock
0.551 in
0.633 in
$0.0915 - $1.0833 12092 In stock
0.727 in
0.825 in
$0.1944 - $2.4299 4116 In stock
0.967 in
1.092 in
$0.224 - $2.8158 2500 In stock
1.235 in
1.360 in
$0.1868 - $2.3388 9936 In stock
1.344 in
1.527 in
CP59A $0.5382 - $2.9973 Request the lead time here
1.820 in
1.835 in
$0.5655 - $7.0848 3812 In stock
2.300 in
2.464 in
CP8A $0.0693 - $0.822 6400 In stock
0.330 in
0.396 in
$0.0675 - $0.7994 6748 In stock
0.422 in
0.486 in
$0.0963 - $0.1071 3000 In stock
  • of 4
Centre Pull Tab Plug - 9.5 mm | 0.374 in ; 9.5 mm | 0.374 in ; TPR ; Black

MPP10A

Price Range
$1.8597 - $0.1574

Stock Levels
225478 In stock
Attributes
  • Flange Diameter
    0.689 in
  • Height Under Flange
    0.315 in
  • Maximum Plug Diameter
    0.374 in
  • Minimum Plug Diameter
    0.374 in
  • Overall Diameter
    0.689 in
Centre Pull Tab Plug - 7.5 mm | 0.295 in ; 7.5 mm | 0.295 in ; TPR ; Black

MPP4A

Price Range
$2.0006 - $0.1601

Stock Levels
2900 In stock
Attributes
  • Flange Diameter
    0.295 in
  • Height Under Flange
    0.315 in
  • Maximum Plug Diameter
    0.295 in
  • Minimum Plug Diameter
    0.295 in
  • Overall Diameter
    0.610 in
Centre Pull Tab Plug - 23.5 mm | 0.925 in ; 23.5 mm | 0.925 in ; TPR ; Black

MPP80A

Price Range
$3.0428 - $0.243

Stock Levels
5000 In stock
Attributes
  • Flange Diameter
    0.925 in
  • Height Under Flange
    0.472 in
  • Maximum Plug Diameter
    0.925 in
  • Minimum Plug Diameter
    0.925 in
  • Overall Diameter
    1.122 in
Centre Pull Tab Plug - 8.0 mm | 0.315 in ; 10.0 mm | 0.394 in ; LDPE ; Yellow

498719

Price Range
$0.1209 - $0.1088

Stock Levels
2645 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Ring Tab
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Centre Pull Tab Plug - 12.5 mm | 0.492 in ; 14.5 mm | 0.571 in ; LDPE ; Yellow

498723

Price Range
$0.2145 - $0.1931

Stock Levels
25340 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Ring Tab
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Centre Pull Tab Plug - 15.5 mm | 0.61 in ; 18.0 mm | 0.709 in ; LDPE ; Yellow

498727

Price Range
$0.2819 - $0.2538

Stock Levels
3553 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Ring Tab
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Centre Pull Tab Plug - 21.0 mm | 0.827 in ; 24.2 mm | 0.953 in ; LDPE ; Yellow

498731

Price Range
$0.3224 - $0.29

Stock Levels
916 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Ring Tab
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Centre Pull Tab Plug - 29.5 mm | 1.161 in ; 32.0 mm | 1.26 in ; LDPE ; Yellow

498735

Price Range
$0.4431 - $0.3987

Stock Levels
1975 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Ring Tab
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Centre Pull Tab Plug - 59.3 mm | 2.335 in ; 67.3 mm | 2.65 in ; LDPE ; Red

110041

Price Range
$15.6243 - $1.2503

Stock Levels
695 In stock
Attributes
  • Colour
    Red
  • Fitting Style
    Pull Tab
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Centre Pull Tab Plug - 11.4 mm | 0.448 in ; 13 mm | 0.512 in ; Low Density Polyethylene ; Orange

CP12A

Price Range
$0.8378 - $0.0708

Stock Levels
23888 In stock
Attributes
  • Flange Diameter
    0.625 in
  • Height Under Flange
    0.406 in
  • Maximum Plug Diameter
    0.512 in
  • Minimum Plug Diameter
    0.448 in
  • Overall Diameter
    0.656 in
Centre Pull Tab Plug - 14 mm | 0.551 in ; 16.1 mm | 0.633 in ; LDPE ; Orange

CP16A

Price Range
$0.8711 - $0.0737

Stock Levels
17871 In stock
Attributes
  • Flange Diameter
    0.780 in
  • Height Under Flange
    0.461 in
  • Maximum Plug Diameter
    0.633 in
  • Minimum Plug Diameter
    0.551 in
  • Overall Diameter
    0.780 in
Centre Pull Tab Plug - 18.5 mm | 0.727 in ; 21 mm | 0.825 in ; Low Density Polyethylene ; Orange

CP24A

Price Range
$1.0833 - $0.0915

Stock Levels
12092 In stock
Attributes
  • Flange Diameter
    1.000 in
  • Height Under Flange
    0.591 in
  • Maximum Plug Diameter
    0.825 in
  • Minimum Plug Diameter
    0.727 in
  • Overall Diameter
    1.000 in
Centre Pull Tab Plug - 24.6 mm | 0.967 in ; 27.7 mm | 1.092 in ; Low Density Polyethylene ; Orange

CP37A

Price Range
$2.4299 - $0.1944

Stock Levels
4116 In stock
Attributes
  • Flange Diameter
    1.248 in
  • Height Under Flange
    0.78 in
  • Maximum Plug Diameter
    1.092 in
  • Minimum Plug Diameter
    0.967 in
  • Overall Diameter
    1.250 in
Centre Pull Tab Plug - 31.4 mm | 1.235 in ; 34.5 mm | 1.360 in ; LDPE ; Orange

CP46A

Price Range
$2.8158 - $0.224

Stock Levels
2500 In stock
Attributes
  • Flange Diameter
    1.530 in
  • Height Under Flange
    0.709 in
  • Maximum Plug Diameter
    1.360 in
  • Minimum Plug Diameter
    1.235 in
  • Overall Diameter
    1.530 in
Centre Pull Tab Plug - 34.1 mm | 1.344 in ; 38.8 mm | 1.527 in ; Low Density Polyethylene ; Orange

CP51A

Price Range
$2.3388 - $0.1868

Stock Levels
9936 In stock
Attributes
  • Flange Diameter
    1.748 in
  • Height Under Flange
    0.882 in
  • Maximum Plug Diameter
    1.527 in
  • Minimum Plug Diameter
    1.344 in
  • Overall Diameter
    1.750 in
Centre Pull Tab Plug - 46.2 mm | 1.820 in ; 46.6 mm | 1.835 in ; LDPE ; Orange

CP59A

Price Range
$2.9973 - $0.5382

Stock Levels
Request the lead time here
Attributes
  • Flange Diameter
    2.231 in
  • Height Under Flange
    0.461 in
  • Maximum Plug Diameter
    1.835 in
  • Minimum Plug Diameter
    1.820 in
  • Overall Diameter
    2.031 in
Centre Pull Tab Plug - 58.4 mm | 2.300 in ; 62.6 mm | 2.464 in ; LDPE ; Orange

CP65A

Price Range
$7.0848 - $0.5655

Stock Levels
3812 In stock
Attributes
  • Flange Diameter
    2.660 in
  • Height Under Flange
    0.961 in
  • Maximum Plug Diameter
    2.464 in
  • Minimum Plug Diameter
    2.300 in
  • Overall Diameter
    2.660 in
Centre Pull Tab Plug - 8.4 mm | 0.330 in ; 10.1 mm | 0.396 in ; LDPE ; Orange

CP8A

Price Range
$0.822 - $0.0693

Stock Levels
6400 In stock
Attributes
  • Flange Diameter
    0.530 in
  • Height Under Flange
    0.37 in
  • Maximum Plug Diameter
    0.396 in
  • Minimum Plug Diameter
    0.330 in
  • Overall Diameter
    0.530 in
Centre Pull Tab Plug - 10.7 mm | 0.422 in ; 12.3 mm | 0.486 in ; LDPE ; Orange

CP11A

Price Range
$0.7994 - $0.0675

Stock Levels
6748 In stock
Attributes
  • Flange Diameter
    0.625 in
  • Height Under Flange
    0.367 in
  • Maximum Plug Diameter
    0.486 in
  • Minimum Plug Diameter
    0.422 in
  • Overall Diameter
    0.625 in
Centre Pull Tab Plug - 6.0 mm | 0.236 in ; 8.0 mm | 0.315 in ; LDPE ; Yellow

498717

Price Range
$0.1071 - $0.0963

Stock Levels
3000 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Ring Tab
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE