These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Plug Diameter | Maximum Plug Diameter | View | |
---|---|---|---|---|---|
$0.0644 - $0.7629 | 12948 In stock |
0.239 in
6.1 mm
|
0.303 in
7.7 mm
|
||
$0.0644 - $0.7629 | Request the lead time here |
0.267 in
6.8 mm
|
0.335 in
8.5 mm
|
||
CP9A | $0.0659 - $0.779 | 26130 In stock |
0.362 in
9.2 mm
|
0.428 in
10.9 mm
|
|
$0.5997 - $7.1073 | Request the lead time here |
0.598 in
15.2 mm
|
0.598 in
15.2 mm
|
||
$0.4703 - $5.8584 | 59018 In stock |
0.843 in
21.4 mm
|
0.843 in
21.4 mm
|
||
$0.1028 - $0.1142 | 3000 In stock |
|
|
||
$0.1868 - $0.2075 | 2500 In stock |
|
|
||
$0.2396 - $0.2661 | 1500 In stock |
|
|
||
$0.2811 - $0.3122 | 23500 In stock |
|
|
||
$0.3624 - $0.4028 | 500 In stock |
|
|
||
$0.4475 - $5.5938 | 1350 In stock |
|
|
||
$0.1728 - $2.16 | 4720 In stock |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.