Menu Search

Drive Rivets

In stock

Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.

Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.

Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).

  • Colors: Black, White and Natural
  • UL94 V2 flame rated options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
168 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.2276 - $0.4226 97000 In stock
0.122 in
0.228 in
0.118 - 0.161 in
$0.3099 - $0.5741 29000 In stock
0.189 in
0.429 in
0.157 - 0.28 in
$1.0787 - $2.0087 1000 In stock
0.252 in
0.469 in
0.28 - 0.5 in
$0.6989 - $1.3248 996 In stock
0.197 in
0.280 in
0.059 - 0.197 in
$0.1856 - $0.3446 Request the lead time here
0.24 in
0.429 in
0.098 - 0.161 in
$0.2895 - $0.5409 18992 In stock
0.217 in
0.37 in
0.098 - 0.157 in
$0.2684 - $0.5013 Request the lead time here
0.189 in
0.39 in
0.051 - 0.118 in
$0.251 - $0.4677 22000 In stock
0.201 in
0.37 in
0.118 - 0.161 in
$0.1248 - $0.1712 Request the lead time here
0.244 in
0.375 in
0.142 - 0.551 in
$0.0818 - $0.1122 Request the lead time here
0.160 in
0.375 in
0.218 - 0.312 in
$0.0984 - $0.1352 10000 In stock
0.187 in
0.281 in
0.078 - 0.375 in
$0.0984 - $0.1352 81000 In stock
0.187 in
0.435 in
0.156 - 0.281 in
$0.0978 - $0.134 Request the lead time here
0.187 in
0.281 in
0.062 - 0.187 in
$0.1469 - $0.1812 Request the lead time here
0.187 in
0.375 in
0.156 - 0.281 in
$0.0978 - $0.134 Request the lead time here
0.156 in
0.218 in
0.187 - 0.250 in
$0.1479 - $0.1826 Request the lead time here
0.189 in
0.281 in
0.374 - 0.5 in
$0.1479 - $0.1826 Request the lead time here
0.187 in
0.281 in
0.312 - 0.440 in
$0.0978 - $0.134 13000 In stock
0.126 in
0.187 in
0.031 - 0.142 in
$0.0978 - $0.134 Request the lead time here
0.157 in
0.218 in
0.217 - 0.382 in
$0.1563 - $0.1931 56500 In stock
0.275 in
0.370 in
0.062 - 0.600 in
  • of 9
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6; Compatible Hole Diameter 3.1 mm | 0.122 in; Compatible Panel Thickness Range 3 - 4.1 mm | 0.120 - 0.160 in

PPR-3055B

Price Range
$0.4226 - $0.2276

Stock Levels
97000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Compatible Hole Diameter
    0.122 in
  • Compatible Panel Thickness Range
    0.118 - 0.161 in
  • Head Diameter
    0.228 in
  • Head Height
    0.079 in
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6/6; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 4 - 7.1 mm | 0.158 - 0.281 in

PPR-2B

Price Range
$0.5741 - $0.3099

Stock Levels
29000 In stock
Attributes
  • Anchor Length
    0.382 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.157 - 0.28 in
  • Head Diameter
    0.429 in
  • Head Height
    0.059 in
Push-In Rivet - Spreading Rivet ; Natural ; Nylon 6/6; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 7.1 - 12.7 mm | 0.280 - 0.500 in

PPR-4

Price Range
$2.0087 - $1.0787

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.622 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.28 - 0.5 in
  • Head Diameter
    0.469 in
  • Head Height
    0.079 in
Push-In Rivet - Spreading Rivet ; Natural ; Nylon 6/6; Compatible Hole Diameter 5 mm | 0.197 in; Compatible Panel Thickness Range 1.5 - 5 mm | 0.059 - 0.197 in

PPR-93-7

Price Range
$1.3248 - $0.6989

Stock Levels
996 In stock
Attributes
  • Anchor Length
    0.291 in
  • Compatible Hole Diameter
    0.197 in
  • Compatible Panel Thickness Range
    0.059 - 0.197 in
  • Head Diameter
    0.280 in
  • Head Height
    0.079 in
Push-In Rivet - Spreading Rivet ; Black ; PE; Compatible Hole Diameter 6.1 mm | 0.240 in; Compatible Panel Thickness Range 2.5 - 4.1 mm | 0.100 - 0.160 in

PPR-6060B

Price Range
$0.3446 - $0.1856

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.24 in
  • Compatible Hole Diameter
    0.24 in
  • Compatible Panel Thickness Range
    0.098 - 0.161 in
  • Head Diameter
    0.429 in
  • Head Height
    0.059 in
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6/6; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 2.5 - 4 mm | 0.098 - 0.157 in

PPR-1B

Price Range
$0.5409 - $0.2895

Stock Levels
18992 In stock
Attributes
  • Anchor Length
    0.449 in
  • Compatible Hole Diameter
    0.217 in
  • Compatible Panel Thickness Range
    0.098 - 0.157 in
  • Head Diameter
    0.37 in
  • Head Height
    0.079 in
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 1.3 - 3 mm | 0.050 - 0.120 in

PPR-4850B

Price Range
$0.5013 - $0.2684

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.201 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.051 - 0.118 in
  • Head Diameter
    0.39 in
  • Head Height
    0.13 in
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6; Compatible Hole Diameter 5.1 mm | 0.201 in; Compatible Panel Thickness Range 3 - 4.1 mm | 0.120 - 0.160 in

PPR-5060B

Price Range
$0.4677 - $0.251

Stock Levels
22000 In stock
Attributes
  • Anchor Length
    0.24 in
  • Compatible Hole Diameter
    0.201 in
  • Compatible Panel Thickness Range
    0.118 - 0.161 in
  • Head Diameter
    0.37 in
  • Head Height
    0.11 in
Push-In Rivet 0.625 in 6.2 mm Nylon 6/6 Black

61PR400700B

Price Range
$0.1712 - $0.1248

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.625 in
  • Compatible Hole Diameter
    0.244 in
  • Compatible Panel Thickness Range
    0.142 - 0.551 in
  • Head Diameter
    0.375 in
  • Head Height
    0.100 in
Push-In Rivet 0.355 in 0.160 in Nylon 6/6 Black

61PR010600B

Price Range
$0.1122 - $0.0818

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.355 in
  • Compatible Hole Diameter
    0.160 in
  • Compatible Panel Thickness Range
    0.218 - 0.312 in
  • Head Diameter
    0.375 in
  • Head Height
    0.050 in
Push-In Rivet 0.450 in 0.187 in Nylon 6/6 Black

61PR300300B

Price Range
$0.1352 - $0.0984

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.078 - 0.375 in
  • Head Diameter
    0.281 in
  • Head Height
    0.047 in
Push-In Rivet 0.380 in 0.187 in Nylon 6/6 Black

61PR200000B

Price Range
$0.1352 - $0.0984

Stock Levels
81000 In stock
Attributes
  • Anchor Length
    0.380 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.156 - 0.281 in
  • Head Diameter
    0.435 in
  • Head Height
    0.075 in
Push-In Rivet 0.296 in 0.187 in Nylon 6/6 Black

61PR100400B

Price Range
$0.134 - $0.0978

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.296 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.281 in
  • Head Height
    0.050 in
Push-In Rivet 0.380 in 0.187 in Nylon 6/6 Black

61PR010310B

Price Range
$0.1812 - $0.1469

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.380 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.156 - 0.281 in
  • Head Diameter
    0.375 in
  • Head Height
    0.080 in
Push-In Rivet 0.312 in 0.156 in Nylon 6/6 Black

61PR100100B

Price Range
$0.134 - $0.0978

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.312 in
  • Compatible Hole Diameter
    0.156 in
  • Compatible Panel Thickness Range
    0.187 - 0.250 in
  • Head Diameter
    0.218 in
  • Head Height
    0.050 in
Push-In Rivet 0.625 in 4.8 mm Nylon 6/6 Black

61PR300500B

Price Range
$0.1826 - $0.1479

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.625 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.374 - 0.5 in
  • Head Diameter
    0.281 in
  • Head Height
    0.080 in
Push-In Rivet 0.535 in 0.187 in Nylon 6/6 Black

61PR300000B

Price Range
$0.1826 - $0.1479

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.535 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.312 - 0.440 in
  • Head Diameter
    0.281 in
  • Head Height
    0.075 in
Push-In Rivet 0.190 in 3.2 mm Nylon 6/6 Black

61PR900000B

Price Range
$0.134 - $0.0978

Stock Levels
13000 In stock
Attributes
  • Anchor Length
    0.190 in
  • Compatible Hole Diameter
    0.126 in
  • Compatible Panel Thickness Range
    0.031 - 0.142 in
  • Head Diameter
    0.187 in
  • Head Height
    0.047 in
Push-In Rivet 0.421 in 4.0 mm Nylon 6/6 Black

61PR100800B

Price Range
$0.134 - $0.0978

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.421 in
  • Compatible Hole Diameter
    0.157 in
  • Compatible Panel Thickness Range
    0.217 - 0.382 in
  • Head Diameter
    0.218 in
  • Head Height
    0.050 in
Push-In Rivet 0.640 in 0.275 in Nylon 6/6 Black

61PR300900B

Price Range
$0.1931 - $0.1563

Stock Levels
56500 In stock
Attributes
  • Anchor Length
    0.640 in
  • Compatible Hole Diameter
    0.275 in
  • Compatible Panel Thickness Range
    0.062 - 0.600 in
  • Head Diameter
    0.370 in
  • Head Height
    0.080 in