Quantity | Unit price |
---|---|
1000 - 4999 | $0.375 |
5000 - 9999 | $0.2976 |
10000 - 24999 | $0.2562 |
25000 - 49999 | $0.228 |
50000 + | $0.1983 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 9.3 mm |
---|---|
Anchor Length | 0.366 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.252 in |
Compatible Panel Thickness Range | 1.5 - 6.4 mm |
Compatible Panel Thickness Range | 0.059 - 0.252 in |
Head Diameter | 11.1 mm |
Head Diameter | 0.437 in |
Head Height | 4.7 mm |
Head Height | 0.185 in |
Colour | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Drive Fastener |
Rivet Head Shape | Truss |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.