Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.
Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|
$0.2819 - $0.5267 | 19992 In stock |
0.217 in
5.5 mm
|
0.37 in
9.4 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
||
$0.2613 - $0.4881 | Request the lead time here |
0.189 in
4.8 mm
|
0.39 in
9.9 mm
|
0.051 - 0.118 in
1.3 - 3.0 mm
|
||
$0.2444 - $0.4554 | 118000 In stock |
0.201 in
5.1 mm
|
0.37 in
9.4 mm
|
0.118 - 0.161 in
3.0 - 4.1 mm
|
||
$0.2771 - $0.5253 | 5000 In stock |
0.161 in
4.1 mm
|
0.311 in
7.9 mm
|
0.098 - 0.142 in
2.5 - 3.6 mm
|
||
$0.2951 - $0.5616 | 322000 In stock |
0.189 in
4.8 mm
|
0.28 in
7.1 mm
|
0.039 - 0.374 in
1.0 - 9.5 mm
|
||
$0.6407 - $1.2147 | 19000 In stock |
0.197 in
5.0 mm
|
0.382 in
9.7 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
$1.0503 - $1.9559 | 1000 In stock |
0.252 in
6.4 mm
|
0.469 in
11.9 mm
|
0.28 - 0.5 in
7.1 - 12.7 mm
|
||
$0.6428 - $1.2192 | 1000 In stock |
0.197 in
5.0 mm
|
0.28 in
7.1 mm
|
0.059 - 0.197 in
1.5 - 5.0 mm
|
||
$0.6806 - $1.29 | 1996 In stock |
0.197 in
5.0 mm
|
0.28 in
7.1 mm
|
0.059 - 0.197 in
1.5 - 5.0 mm
|
||
$0.2819 - $0.5267 | Request the lead time here |
0.217 in
5.5 mm
|
0.37 in
9.4 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
||
$0.0725 - $0.0993 | 1000 In stock |
0.160 in
4.1 mm
|
0.375 in
9.5 mm
|
0.218 - 0.312 in
5.5 - 7.9 mm
|
||
$0.0872 - $0.1196 | 15000 In stock |
0.187 in
4.7 mm
|
0.435 in
11 mm
|
0.125 - 0.187 in
3.2 - 4.7 mm
|
||
$0.0872 - $0.1196 | 12000 In stock |
0.187 in
4.7 mm
|
0.437 in
11.1 mm
|
0.156 - 0.281 in
4 - 7.1 mm
|
||
$0.0929 - $0.1274 | Request the lead time here |
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.109 - 0.156 in
2.8 - 4 mm
|
||
$0.0866 - $0.1187 | 3000 In stock |
0.187 in
4.7 mm
|
0.375 in
9.5 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
$0.117 - $0.1604 | 13500 In stock |
0.187 in
4.7 mm
|
0.375 in
9.5 mm
|
0.156 - 0.281 in
4 - 7.1 mm
|
||
$0.0681 - $0.0935 | 90500 In stock |
0.215 in
5.5 mm
|
0.630 in
16 mm
|
0.078 - 0.300 in
2 - 7.6 mm
|
||
$0.1392 - $0.191 | 42500 In stock |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.125 - 0.437 in
3.2 - 11.1 mm
|
||
$0.0866 - $0.1187 | 9000 In stock |
0.218 in
5.5 mm
|
0.375 in
9.5 mm
|
0.187 - 0.250 in
4.7 - 6.4 mm
|
||
$0.0921 - $0.1265 | 7000 In stock |
0.250 in
6.4 mm
|
0.615 in
15.6 mm
|
0.281 - 0.500 in
7.1 - 12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.