Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.
Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|
$0.2951 - $0.5616 | 322000 In stock |
0.189 in
4.8 mm
|
0.28 in
7.1 mm
|
0.039 - 0.374 in
1.0 - 9.5 mm
|
||
$0.6407 - $1.2147 | 19000 In stock |
0.197 in
5.0 mm
|
0.382 in
9.7 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
$0.2216 - $0.4115 | 26000 In stock |
0.122 in
3.1 mm
|
0.228 in
5.8 mm
|
0.118 - 0.161 in
3.0 - 4.1 mm
|
||
$0.3018 - $0.5589 | 30000 In stock |
0.189 in
4.8 mm
|
0.429 in
10.9 mm
|
0.157 - 0.28 in
4.0 - 7.1 mm
|
||
$0.245 - $0.4554 | 6000 In stock |
0.201 in
5.1 mm
|
0.37 in
9.4 mm
|
0.161 - 0.201 in
4.1 - 5.1 mm
|
||
$0.2694 - $0.4994 | 8000 In stock |
0.201 in
5.1 mm
|
0.37 in
9.4 mm
|
0.201 - 0.24 in
5.1 - 6.1 mm
|
||
$0.2819 - $0.5267 | Request the lead time here |
0.217 in
5.5 mm
|
0.37 in
9.4 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
||
$1.0503 - $1.9559 | 1000 In stock |
0.252 in
6.4 mm
|
0.469 in
11.9 mm
|
0.28 - 0.5 in
7.1 - 12.7 mm
|
||
$0.2951 - $0.5616 | 7000 In stock |
0.189 in
4.8 mm
|
0.28 in
7.1 mm
|
0.039 - 0.374 in
1.0 - 9.5 mm
|
||
$0.1983 - $0.375 | 5000 In stock |
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
0.059 - 0.252 in
1.5 - 6.4 mm
|
||
$0.3018 - $0.5589 | 11000 In stock |
0.189 in
4.8 mm
|
0.429 in
10.9 mm
|
0.157 - 0.28 in
4.0 - 7.1 mm
|
||
$0.1247 - $0.1709 | 4000 In stock |
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
0.094 - 0.311 in
2.4 - 7.9 mm
|
||
$0.1104 - $0.1515 | 2000 In stock |
0.244 in
6.2 mm
|
0.374 in
9.5 mm
|
0.142 - 0.551 in
3.6 - 14 mm
|
||
$0.0488 - $0.0668 | 1000 In stock |
0.224 in
5.7 mm
|
0.378 in
9.6 mm
|
0.126 - 0.311 in
3.2 - 7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.