High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $1.2136 - $7.8601 | 1099 In stock |
1.181 in
30 mm
|
1.094 in
27.8 mm
|
|
||
| HSTP122153C | $1.8798 - $12.164 | 526 In stock |
1.535 in
39 mm
|
1.220 in
31 mm
|
|
|
| $2.2086 - $14.2859 | 96 In stock |
1.693 in
43 mm
|
1.417 in
36 mm
|
|
||
| $2.457 - $15.9004 | 176 In stock |
1.810 in
46 mm
|
1.496 in
38 mm
|
|
||
| $3.0188 - $19.5464 | 2750 In stock |
2.086 in
53 mm
|
1.770 in
45 mm
|
|
||
| $4.3638 - $28.4227 | 41 In stock |
2.480 in
63 mm
|
1.968 in
50 mm
|
|
||
| $5.2307 - $33.7126 | 3250 In stock |
2.677 in
68 mm
|
2.283 in
58 mm
|
|
||
| $10.5504 - $68.3514 | 50 In stock |
3.543 in
90 mm
|
2.953 in
75 mm
|
|
||
| $25.6733 - $80.2766 | Request the lead time here |
5.000 in
127 mm
|
3.543 in
90 mm
|
|
||
| $0.1782 - $1.1029 | 9029 In stock |
0.279 in
7.1 mm
|
0.016 in
0.4 mm
|
|
||
| $0.059 - $0.3649 | 3985 In stock |
0.125 in
3.2 mm
|
0.031 in
0.8 mm
|
|
||
| $0.0506 - $0.3139 | 1976 In stock |
0.125 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| $0.0605 - $0.3739 | 975 In stock |
0.187 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| $0.1082 - $0.6635 | 40585 In stock |
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
|
||
| $0.1292 - $0.7981 | 107940 In stock |
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
|
||
| $0.1435 - $0.8878 | 5500 In stock |
0.343 in
8.7 mm
|
0.187 in
4.7 mm
|
|
||
| $0.1781 - $1.10 | 6473 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
|
||
| $0.3024 - $2.0952 | 2184 In stock |
0.500 in
12.7 mm
|
0.312 in
7.9 mm
|
|
||
| $0.3977 - $2.5735 | 5182 In stock |
0.590 in
15 mm
|
0.393 in
10 mm
|
|
||
| $0.5051 - $3.2878 | 2081 In stock |
0.669 in
17 mm
|
0.512 in
13 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue