Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly can not be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain muliple hoses with a tighter hose bundling capability over standard sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Flat Width | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$1,908.60 - $2,127.00 | In production |
1.500 in
38.1 mm
|
5.453 in
138.5 mm
|
||||||||
$2,468.90 - $2,744.20 | In production |
3.500 in
88.9 mm
|
12.312 in
312.7 mm
|
||||||||
$3,589.30 - $3,988.10 | In production |
6.000 in
152.4 mm
|
20.250 in
514.4 mm
|
||||||||
$3,418.40 - $3,798.20 | In production |
10.000 in
254 mm
|
32.875 in
835 mm
|
||||||||
$1,857.30 - $1,956.10 | In production |
5.000 in
127 mm
|
17.250 in
438.2 mm
|
||||||||
$1,794.70 - $1,994.10 | In production |
1.000 in
25.4 mm
|
3.980 in
101.1 mm
|
||||||||
TQS3 | $2,392.90 - $2,658.80 | In production |
3.000 in
76.2 mm
|
10.930 in
277.6 mm
|
|||||||
$3,076.50 - $3,418.40 | In production |
5.000 in
127 mm
|
17.187 in
436.5 mm
|
||||||||
$2,687.20 - $2,991.10 | In production |
9.000 in
228.6 mm
|
29.750 in
755.7 mm
|
||||||||
$4,102.10 - $4,557.90 | In production |
13.000 in
330.2 mm
|
42.250 in
1073.2 mm
|
||||||||
$1,403.40 - $1,475.60 | 2 In stock |
3.000 in
76.2 mm
|
11.000 in
279.4 mm
|
||||||||
$2,472.60 - $2,601.80 | 1 In stock |
8.000 in
203.2 mm
|
26.620 in
676.1 mm
|
||||||||
$2,278.90 - $2,535.30 | In production |
2.500 in
63.5 mm
|
9.340 in
237.2 mm
|
||||||||
$2,753.70 - $3,067.10 | In production |
4.500 in
114.3 mm
|
15.650 in
397.5 mm
|
||||||||
TQS8 | $4,671.80 - $5,194.10 | In production |
8.000 in
203.2 mm
|
26.650 in
676.9 mm
|
|||||||
$3,817.20 - $4,244.50 | In production |
12.000 in
304.8 mm
|
39.100 in
993.1 mm
|
||||||||
$5,839.80 - $6,494.90 | In production |
16.000 in
406.4 mm
|
51.720 in
1313.7 mm
|
||||||||
$1,521.20 - $1,601.00 | 2 In stock |
4.000 in
101.6 mm
|
14.000 in
355.6 mm
|
||||||||
$2,259.90 - $2,379.60 | 1 In stock |
7.000 in
177.8 mm
|
23.580 in
598.9 mm
|
||||||||
TQS2 | $2,051.00 - $2,278.90 | In production |
2.000 in
50.8 mm
|
7.760 in
197.1 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue